Warning Icon
This product was discontinued on: October 1, 2023

For other alternatives, please contact us for more information.

1 Replacement products available
  • FGSB-KT03-A10F
    FiberGuide® Dual 2in Flex Tube Attachment, 4x4in, 10ft Length, Black

FGSB-KT03-A1-10F

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

FiberGuide® Dual 2" Flex Tube Attachment, 4x4in, (1) 10ft Length, Black

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Convoluted tube
Product Brand FiberGuide®
Product Series FGS

General Specifications

Product Feature Round
Color Black
Orientation Vertical
Section Type Vertical section

Dimensions

Length 3048 mm | 120.000 in
Tube Outer Diameter 50.8 mm | 2.000 in
System Dimensions 102 mm x 102 mm (4 in x 4 in)

Environmental Specifications

Flammability Rating CSA S143 | UL 2024 | UL 94 V-0
Halogen Characteristics Blue Angel | TCO '99 | WEEE
Safety Standard CSA | UL

Packaging and Weights

Weight, net 12.118 kg | 26.716 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Convoluted tube
Product Brand FiberGuide®
Product Series FGS

General Specifications

Product Feature Round
Color Black
Orientation Vertical
Section Type Vertical section

Dimensions

Length 3048 mm | 120.000 in
Tube Outer Diameter 50.8 mm | 2.000 in
System Dimensions 102 mm x 102 mm (4 in x 4 in)

Environmental Specifications

Flammability Rating CSA S143 | UL 2024 | UL 94 V-0
Halogen Characteristics Blue Angel | TCO '99 | WEEE
Safety Standard CSA | UL

Packaging and Weights

Weight, net 12.118 kg | 26.716 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Material Declaration

Product Specification

Building Information Modeling (BIM) Objects

Material Declaration

Product Specification