Warning Icon
This product was discontinued on: October 1, 2023

For other alternatives, please contact us for more information.

1 Replacement products available
  • FGSB-KT03-A4-10F
    FiberGuide® Quad 2in Flex Tube Attachment, 4x4in, 10ft Length, Black

FGSB-KT03-A4-15F

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

FiberGuide® Quad 2in Flex Tube Attachment, 4x4in, 15ft Length, Black

Specifications
Finish making your selections or clear them to view relevant specifications.
FiberGuide Design Pro - hero - portrait
FiberGuide® Design Pro

A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access

BABA-compliant
Build America Buy America (BABA)*

Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects

Broadband for Everyone Program

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Convoluted tube
Product Brand FiberGuide®
Product Series FGS

General Specifications

Product Feature Round
Color Black
Orientation Vertical
Section Type Adapter

Dimensions

Length 4572 mm | 180.000 in
Tube Outer Diameter 50.8 mm | 2.000 in
System Dimensions 102 mm x 102 mm (4 in x 4 in)

Environmental Specifications

Flammability Rating CSA S143 | UL 2024 | UL 94 V-0
Halogen Characteristics Blue Angel | TCO '99 | WEEE
Safety Standard CSA | UL

Packaging and Weights

Weight, net 17.524 kg | 38.634 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Convoluted tube
Product Brand FiberGuide®
Product Series FGS

General Specifications

Product Feature Round
Color Black
Orientation Vertical
Section Type Adapter

Dimensions

Length 4572 mm | 180.000 in
Tube Outer Diameter 50.8 mm | 2.000 in
System Dimensions 102 mm x 102 mm (4 in x 4 in)

Environmental Specifications

Flammability Rating CSA S143 | UL 2024 | UL 94 V-0
Halogen Characteristics Blue Angel | TCO '99 | WEEE
Safety Standard CSA | UL

Packaging and Weights

Weight, net 17.524 kg | 38.634 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Installation Drawing

Installation Instruction

Material Declaration

Product Specification

Building Information Modeling (BIM) Objects

Installation Drawing

Installation Instruction

Material Declaration

Product Specification