Warning Icon
This product was discontinued on: October 1, 2023

For other alternatives, please contact us for more information.

1 Replacement products available
  • FGS-V9E44
    FiberGuide® 4" deep 90° Inside Elbow, Yellow

FGSB-V9E44

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

FiberGuide® Vertical 90° 4in Inside Elbow Radius Limiter, Black

Specifications
Finish making your selections or clear them to view relevant specifications.
FiberGuide Design Pro - hero - portrait
FiberGuide® Design Pro

A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Accessory
Product Brand FiberGuide®
Product Series FGS

General Specifications

Angle/Bend Direction 90°
Color Black
Orientation Vertical
Section Type Vertical section

Dimensions

Height 50.8 mm | 2.000 in
Width 101.6 mm | 4.000 in
Length 91.2876 mm | 3.594 in
System Dimensions 51 mm x 51 mm (2 in x 2 in)

Material Specifications

Material Type Engineering Thermoplastic

Environmental Specifications

Flammability Rating CSA S143 | UL 2024 | UL 94 V-0
Halogen Characteristics Blue Angel | TCO '99 | WEEE
Safety Standard CSA | UL

Packaging and Weights

Included Hardware
Packaging quantity 1
Weight, net 0.158 kg | 0.348 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Accessory
Product Brand FiberGuide®
Product Series FGS

General Specifications

Angle/Bend Direction 90°
Color Black
Orientation Vertical
Section Type Vertical section

Dimensions

Height 50.8 mm | 2.000 in
Width 101.6 mm | 4.000 in
Length 91.2876 mm | 3.594 in
System Dimensions 51 mm x 51 mm (2 in x 2 in)

Material Specifications

Material Type Engineering Thermoplastic

Environmental Specifications

Flammability Rating CSA S143 | UL 2024 | UL 94 V-0
Halogen Characteristics Blue Angel | TCO '99 | WEEE
Safety Standard CSA | UL

Packaging and Weights

Included Hardware
Packaging quantity 1
Weight, net 0.158 kg | 0.348 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Installation Instruction

Material Declaration

Product Specification

Building Information Modeling (BIM) Objects

Installation Instruction

Material Declaration

Product Specification