RGS-RC004-B
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
RiserGuide® Radius Limiting Edge Protector for fiber exit - right/up
Specifications
Features and Benefits
- RiserGuide is a flexible and modular on-the-spot cable management system
- RiserGuide components can be easily installed anywhere on the riser
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber vertical cable management |
Product Brand | RiserGuide® |
General Specifications
Color | Black |
Section Type | Vertical section |
Dimensions
Height | 84 mm | 3.307 in |
Width | 762 mm | 30 in |
Environmental Specifications
Flammability Rating | UL 2024 | UL 94 V-0 |
Halogen Characteristics | Blue Angel | LSZH | TCO '99 | WEEE |
Safety Standard | UL |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber vertical cable management |
Product Brand | RiserGuide® |
General Specifications
Color | Black |
Section Type | Vertical section |
Dimensions
Height | 84 mm | 3.307 in |
Width | 762 mm | 30 in |
Environmental Specifications
Flammability Rating | UL 2024 | UL 94 V-0 |
Halogen Characteristics | Blue Angel | LSZH | TCO '99 | WEEE |
Safety Standard | UL |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Material Declaration
Product Specification
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Material Declaration
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse