WBC-195NH
WBC-195, 50 Ohm Braided Coaxial Cable, black non-halogenated, fire retardant polyolefin jacket
Specifications
Specifications
Product Classification
Product Type | Braided coaxial cable |
Product Brand | CNT® |
Product Series | WBC-195 |
General Specifications
Braid Coverage | 90 % |
Cable Type | WBC-195 |
Jacket Color | Black |
Dimensions
Diameter Over Dielectric | 2.79 mm | 0.11 in |
Diameter Over Jacket | 4.95 mm | 0.195 in |
Inner Conductor OD | 0.94 mm | 0.037 in |
Outer Conductor OD | 2.95 mm | 0.116 in |
Nominal Size | 0.195 in |
Electrical Specifications
Cable Impedance | 50 ohm |
Capacitance | 79.7 pF/m | 24.293 pF/ft |
dc Resistance, Inner Conductor | 24.93 ohms/km | 7.599 ohms/kft |
dc Resistance, Outer Conductor | 16.07 ohms/km | 4.898 ohms/kft |
dc Test Voltage | 2500 V |
Jacket Spark Test Voltage (rms) | 2500 V |
Maximum Frequency | 41 GHz |
Operating Frequency Band | 30 – 6000 MHz |
Peak Power | 2.5 kW |
Velocity | 80 % |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
30.0 MHz | 6.560 | 2.000 |
50.0 MHz | 8.530 | 2.600 |
150.0 MHz | 14.430 | 4.400 |
220.0 MHz | 17.710 | 5.400 |
450.0 MHz | 25.580 | 7.800 |
900.0 MHz | 36.410 | 11.100 |
1500.0 MHz | 47.560 | 14.500 |
1800.0 MHz | 52.480 | 16.000 |
2000.0 MHz | 55.430 | 16.900 |
2500.0 MHz | 62.320 | 19.000 |
Material Specifications
Braid Material | Tinned copper |
Dielectric Material | Foam PE |
Jacket Material | Non-halogenated, fire retardant polyolefin |
Inner Conductor Material | Copper |
Shield Tape Material | Aluminum |
Mechanical Specifications
Minimum Bend Radius, Single Bend | 24.892 mm | 0.98 in |
Tensile Strength | 18 kg | 39.683 lb |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
Cable weight | 0.03 kg/m | 0.020 lb/ft |
Packaging Type | Reel |
Product Classification
Product Type | Braided coaxial cable |
Product Brand | CNT® |
Product Series | WBC-195 |
General Specifications
Braid Coverage | 90 % |
Cable Type | WBC-195 |
Jacket Color | Black |
Dimensions
Diameter Over Dielectric | 2.79 mm | 0.11 in |
Diameter Over Jacket | 4.95 mm | 0.195 in |
Inner Conductor OD | 0.94 mm | 0.037 in |
Outer Conductor OD | 2.95 mm | 0.116 in |
Nominal Size | 0.195 in |
Electrical Specifications
Cable Impedance | 50 ohm |
Capacitance | 79.7 pF/m | 24.293 pF/ft |
dc Resistance, Inner Conductor | 24.93 ohms/km | 7.599 ohms/kft |
dc Resistance, Outer Conductor | 16.07 ohms/km | 4.898 ohms/kft |
dc Test Voltage | 2500 V |
Jacket Spark Test Voltage (rms) | 2500 V |
Maximum Frequency | 41 GHz |
Operating Frequency Band | 30 – 6000 MHz |
Peak Power | 2.5 kW |
Velocity | 80 % |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
30.0 MHz | 6.560 | 2.000 |
50.0 MHz | 8.530 | 2.600 |
150.0 MHz | 14.430 | 4.400 |
220.0 MHz | 17.710 | 5.400 |
450.0 MHz | 25.580 | 7.800 |
900.0 MHz | 36.410 | 11.100 |
1500.0 MHz | 47.560 | 14.500 |
1800.0 MHz | 52.480 | 16.000 |
2000.0 MHz | 55.430 | 16.900 |
2500.0 MHz | 62.320 | 19.000 |
Material Specifications
Braid Material | Tinned copper |
Dielectric Material | Foam PE |
Jacket Material | Non-halogenated, fire retardant polyolefin |
Inner Conductor Material | Copper |
Shield Tape Material | Aluminum |
Mechanical Specifications
Minimum Bend Radius, Single Bend | 24.892 mm | 0.98 in |
Tensile Strength | 18 kg | 39.683 lb |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
Cable weight | 0.03 kg/m | 0.020 lb/ft |
Packaging Type | Reel |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse