Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

1 Replacement products available
  • CNT-195-R
    CNT-195, CNT® 50 Ohm Braided Coaxial Cable, black fire retardant riser-rated PVC jacket

WBC-195R

WBC-195R, 50 Ohm Braided Coaxial Cable, black fire retardant riser rated PVC jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Braided coaxial cable
Product Brand CNT®
Product Series WBC-195

General Specifications

Braid Coverage 90 %
Cable Type WBC-195
Jacket Color Black

Dimensions

Diameter Over Dielectric 2.79 mm | 0.11 in
Diameter Over Jacket 4.95 mm | 0.195 in
Inner Conductor OD 0.94 mm | 0.037 in
Outer Conductor OD 2.95 mm | 0.116 in
Nominal Size 0.195 in

Electrical Specifications

Cable Impedance 50 ohm
Capacitance 79.7 pF/m | 24.293 pF/ft
dc Resistance, Inner Conductor 24.93 ohms/km | 7.599 ohms/kft
dc Resistance, Outer Conductor 16.07 ohms/km | 4.898 ohms/kft
dc Test Voltage 2500 V
Jacket Spark Test Voltage (rms) 2500 V
Maximum Frequency 41 GHz
Operating Frequency Band 30 – 6000 MHz
Peak Power 2.5 kW
Velocity 80 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
30.0 MHz 6.560 2.000
50.0 MHz 8.530 2.600
150.0 MHz 14.430 4.400
220.0 MHz 17.710 5.400
450.0 MHz 25.580 7.800
900.0 MHz 36.410 11.100
1500.0 MHz 47.560 14.500
1800.0 MHz 52.480 16.000
2000.0 MHz 55.430 16.900
2500.0 MHz 62.320 19.000

Material Specifications

Braid Material Tinned copper
Dielectric Material Foam PE
Jacket Material Fire retardant PVC
Inner Conductor Material Copper
Shield Tape Material Aluminum

Mechanical Specifications

Minimum Bend Radius, Single Bend 24.892 mm | 0.98 in
Tensile Strength 18 kg | 39.683 lb

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)

Packaging and Weights

Cable weight 0.03 kg/m | 0.217 lb/ft
Packaging Type Reel

Product Classification

Product Type Braided coaxial cable
Product Brand CNT®
Product Series WBC-195

General Specifications

Braid Coverage 90 %
Cable Type WBC-195
Jacket Color Black

Dimensions

Diameter Over Dielectric 2.79 mm | 0.11 in
Diameter Over Jacket 4.95 mm | 0.195 in
Inner Conductor OD 0.94 mm | 0.037 in
Outer Conductor OD 2.95 mm | 0.116 in
Nominal Size 0.195 in

Electrical Specifications

Cable Impedance 50 ohm
Capacitance 79.7 pF/m | 24.293 pF/ft
dc Resistance, Inner Conductor 24.93 ohms/km | 7.599 ohms/kft
dc Resistance, Outer Conductor 16.07 ohms/km | 4.898 ohms/kft
dc Test Voltage 2500 V
Jacket Spark Test Voltage (rms) 2500 V
Maximum Frequency 41 GHz
Operating Frequency Band 30 – 6000 MHz
Peak Power 2.5 kW
Velocity 80 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
30.0 MHz 6.560 2.000
50.0 MHz 8.530 2.600
150.0 MHz 14.430 4.400
220.0 MHz 17.710 5.400
450.0 MHz 25.580 7.800
900.0 MHz 36.410 11.100
1500.0 MHz 47.560 14.500
1800.0 MHz 52.480 16.000
2000.0 MHz 55.430 16.900
2500.0 MHz 62.320 19.000

Material Specifications

Braid Material Tinned copper
Dielectric Material Foam PE
Jacket Material Fire retardant PVC
Inner Conductor Material Copper
Shield Tape Material Aluminum

Mechanical Specifications

Minimum Bend Radius, Single Bend 24.892 mm | 0.98 in
Tensile Strength 18 kg | 39.683 lb

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)

Packaging and Weights

Cable weight 0.03 kg/m | 0.217 lb/ft
Packaging Type Reel
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category