WBC-240NH
WBC-240, 50 Ohm Braided Coaxial Cable, black non-halogenated, fire retardant polyolefin jacket
Specifications
Specifications
Product Classification
Product Type | Braided coaxial cable |
Product Brand | CNT® |
Product Series | WBC-240 |
General Specifications
Braid Coverage | 90 % |
Cable Type | WBC-240 |
Jacket Color | Black |
Dimensions
Diameter Over Dielectric | 3.81 mm | 0.15 in |
Diameter Over Jacket | 6.1 mm | 0.24 in |
Inner Conductor OD | 1.42 mm | 0.056 in |
Outer Conductor OD | 3.94 mm | 0.155 in |
Nominal Size | 0.240 in |
Electrical Specifications
Cable Impedance | 50 ohm |
Capacitance | 79.4 pF/m | 24.201 pF/ft |
dc Resistance, Inner Conductor | 10.5 ohms/km | 3.2 ohms/kft |
dc Resistance, Outer Conductor | 12.76 ohms/km | 3.889 ohms/kft |
dc Test Voltage | 2500 V |
Jacket Spark Test Voltage (rms) | 2500 V |
Maximum Frequency | 31 GHz |
Operating Frequency Band | 30 – 6000 MHz |
Peak Power | 5.6 kW |
Velocity | 84 % |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
30.0 MHz | 4.260 | 1.300 |
50.0 MHz | 5.580 | 1.700 |
150.0 MHz | 9.840 | 3.000 |
220.0 MHz | 12.140 | 3.700 |
450.0 MHz | 17.380 | 5.300 |
900.0 MHz | 24.930 | 7.600 |
1500.0 MHz | 32.470 | 9.900 |
1800.0 MHz | 35.750 | 10.900 |
2000.0 MHz | 37.720 | 11.500 |
2500.0 MHz | 42.310 | 12.900 |
Material Specifications
Braid Material | Tinned copper |
Dielectric Material | Foam PE |
Jacket Material | Non-halogenated, fire retardant polyolefin |
Inner Conductor Material | Copper |
Shield Tape Material | Aluminum |
Mechanical Specifications
Minimum Bend Radius, Single Bend | 38.1 mm | 1.5 in |
Tensile Strength | 37 kg | 81.571 lb |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
Cable weight | 0.05 kg/m | 0.034 lb/ft |
Packaging Type | Reel |
Product Classification
Product Type | Braided coaxial cable |
Product Brand | CNT® |
Product Series | WBC-240 |
General Specifications
Braid Coverage | 90 % |
Cable Type | WBC-240 |
Jacket Color | Black |
Dimensions
Diameter Over Dielectric | 3.81 mm | 0.15 in |
Diameter Over Jacket | 6.1 mm | 0.24 in |
Inner Conductor OD | 1.42 mm | 0.056 in |
Outer Conductor OD | 3.94 mm | 0.155 in |
Nominal Size | 0.240 in |
Electrical Specifications
Cable Impedance | 50 ohm |
Capacitance | 79.4 pF/m | 24.201 pF/ft |
dc Resistance, Inner Conductor | 10.5 ohms/km | 3.2 ohms/kft |
dc Resistance, Outer Conductor | 12.76 ohms/km | 3.889 ohms/kft |
dc Test Voltage | 2500 V |
Jacket Spark Test Voltage (rms) | 2500 V |
Maximum Frequency | 31 GHz |
Operating Frequency Band | 30 – 6000 MHz |
Peak Power | 5.6 kW |
Velocity | 84 % |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
30.0 MHz | 4.260 | 1.300 |
50.0 MHz | 5.580 | 1.700 |
150.0 MHz | 9.840 | 3.000 |
220.0 MHz | 12.140 | 3.700 |
450.0 MHz | 17.380 | 5.300 |
900.0 MHz | 24.930 | 7.600 |
1500.0 MHz | 32.470 | 9.900 |
1800.0 MHz | 35.750 | 10.900 |
2000.0 MHz | 37.720 | 11.500 |
2500.0 MHz | 42.310 | 12.900 |
Material Specifications
Braid Material | Tinned copper |
Dielectric Material | Foam PE |
Jacket Material | Non-halogenated, fire retardant polyolefin |
Inner Conductor Material | Copper |
Shield Tape Material | Aluminum |
Mechanical Specifications
Minimum Bend Radius, Single Bend | 38.1 mm | 1.5 in |
Tensile Strength | 37 kg | 81.571 lb |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
Cable weight | 0.05 kg/m | 0.034 lb/ft |
Packaging Type | Reel |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse