Warning Icon
This product was discontinued on: January 2, 2024

For other alternatives, please contact us for more information.

0 Replacement products available

185AZ

Base Product: WAVEGUIDE-SPLICES

Splice for elliptical waveguide 85

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Elliptical waveguide connector

General Specifications

Attachment Method Tab-flare | Tool-flare
Body Style Splice
Inner Contact Plating Unplated
Interface Splice
Outer Contact Plating Unplated
Pressurizable Yes

Dimensions

Width 54.102 mm | 2.13 in
Length 117.602 mm | 4.63 in

Electrical Specifications

Insertion Loss, typical 0.01 dB
Operating Frequency Band 8.5 – 9.8 GHz

Material Specifications

Material Type Brass

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)

Packaging and Weights

Weight, net 0.8 kg | 1.764 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Elliptical waveguide connector

General Specifications

Attachment Method Tab-flare | Tool-flare
Body Style Splice
Inner Contact Plating Unplated
Interface Splice
Outer Contact Plating Unplated
Pressurizable Yes

Dimensions

Width 54.102 mm | 2.13 in
Length 117.602 mm | 4.63 in

Electrical Specifications

Insertion Loss, typical 0.01 dB
Operating Frequency Band 8.5 – 9.8 GHz

Material Specifications

Material Type Brass

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)

Packaging and Weights

Weight, net 0.8 kg | 1.764 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification