7674433-0001 | ION-U EU H 19P2-Vac-M
ION-U® High Power Extension Unit for PCS 1900 Band Applications
Specifications
Specifications
Product Classification
Product Type | Extension unit |
Product Brand | ION-U® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | High |
Electrical Specifications
Impedance | 50 ohm |
License Band | PCS 1900 |
Voltage Range | 100 to 240 Vac |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 1930 – 1990 MHz (PCS 1900) |
Product Classification
Product Type | Extension unit |
Product Brand | ION-U® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | High |
Electrical Specifications
Impedance | 50 ohm |
License Band | PCS 1900 |
Voltage Range | 100 to 240 Vac |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 1930 – 1990 MHz (PCS 1900) |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse