7669582-0007 | ION-U L 7/80-85/17EP/19P-Vac
ION-U® Low Power Remote Unit for USA 700 and USA 750, SMR 800, CEL 850, AWS 1700, and PCS 1900 Band Applications
Specifications
Specifications
Product Classification
Product Type | Remote unit |
Product Brand | ION-U® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | Low |
Electrical Specifications
Impedance | 50 ohm |
License Band | AWS 1700 | CEL 850 | PCS 1900 | SMR 800 | USA 700 | USA 750 |
Voltage Range | 85 to 264 Vac |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 699 – 716 MHz (USA 700) | 777 – 779 MHz (USA 750) | 779 – 787 MHz (USA 700) | 817 – 824 MHz (SMR 800) | 824 – 849 MHz (CEL 850) | 1710 – 1780 MHz (AWS 1700) | 1850 – 1915 MHz (PCS 1900) |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 729 – 746 MHz (USA 700) | 746 – 756 MHz (USA 750) | 862 – 869 MHz (SMR 800) | 869 – 894 MHz (CEL 850) | 1930 – 1995 MHz (PCS 1900) | 2110 – 2180 MHz (AWS 1700) |
Product Classification
Product Type | Remote unit |
Product Brand | ION-U® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | Low |
Electrical Specifications
Impedance | 50 ohm |
License Band | AWS 1700 | CEL 850 | PCS 1900 | SMR 800 | USA 700 | USA 750 |
Voltage Range | 85 to 264 Vac |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 699 – 716 MHz (USA 700) | 777 – 779 MHz (USA 750) | 779 – 787 MHz (USA 700) | 817 – 824 MHz (SMR 800) | 824 – 849 MHz (CEL 850) | 1710 – 1780 MHz (AWS 1700) | 1850 – 1915 MHz (PCS 1900) |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 729 – 746 MHz (USA 700) | 746 – 756 MHz (USA 750) | 862 – 869 MHz (SMR 800) | 869 – 894 MHz (CEL 850) | 1930 – 1995 MHz (PCS 1900) | 2110 – 2180 MHz (AWS 1700) |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse