TFAH-US5B-14
ION®-B Series High Power Remote Unit for LMR 800, Cellular 850, LMR 900, AWS, and Extended PCS 1900
Specifications
Specifications
Product Classification
Product Type | Remote unit |
Product Brand | ION®-B |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | High |
Electrical Specifications
Impedance | 50 ohm |
License Band | AWS | CEL 850 | LMR 800 | LMR 900 | PCS 1900 |
Voltage Range | 85 to 265 Vac |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 896.5 – 902 MHz (LMR 900) | 806 – 824 MHz (LMR 800) | 824 – 848.5 MHz (Cellular 850) | 1710 – 1755 MHz (AWS 1700) | 1850 – 1915 MHz (PCS 1900) |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 851.5 – 869 MHz (LMR 800) | 869 – 893.5 MHz (Cellular 850) | 935 – 941 MHz (LMR 900) | 1930 – 1995 MHz (PCS 1900) | 2110 – 2155 MHz (AWS 1700) |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Remote unit |
Product Brand | ION®-B |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | High |
Electrical Specifications
Impedance | 50 ohm |
License Band | AWS | CEL 850 | LMR 800 | LMR 900 | PCS 1900 |
Voltage Range | 85 to 265 Vac |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 896.5 – 902 MHz (LMR 900) | 806 – 824 MHz (LMR 800) | 824 – 848.5 MHz (Cellular 850) | 1710 – 1755 MHz (AWS 1700) | 1850 – 1915 MHz (PCS 1900) |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 851.5 – 869 MHz (LMR 800) | 869 – 893.5 MHz (Cellular 850) | 935 – 941 MHz (LMR 900) | 1930 – 1995 MHz (PCS 1900) | 2110 – 2155 MHz (AWS 1700) |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse