SSC-760248838 | Radio Enclosure for Nokia or Ericsson
Middle of Pole Pico Concealment Enclosure for Ericsson and Nokia Radios
Configure Product Variants
Product Variants
Configure and display product variants of SSC-760248838 | Radio Enclosure for Nokia or Ericsson by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Radio Compatibility | Equipment Type | Enclosure Color | ||
---|---|---|---|---|---|
No configured items found. |
Features and Benefits
Ericsson: SSC-760248838E5X
(1) 4455 and (1) 4435 radios, (1) OAD-9 and (2) Diplexers
Nokia: SSC-760248838N3X
(1) AHFIA or AHFIB and (1) AWHHF radios, (1) POD-8, (1)
Rectifier and (2) Diplexer
(1) 4455 and (1) 4435 radios, (1) OAD-9 and (2) Diplexers
Nokia: SSC-760248838N3X
(1) AHFIA or AHFIB and (1) AWHHF radios, (1) POD-8, (1)
Rectifier and (2) Diplexer
- Intended to be used with remote radio heads on standard street lighting and wood pole structures where low-visual impact is desired
- Enables attractive concealment and securing of all site equipment on standard street lighting structures
- Highly-flexible configuration can house diplexers, AC load center, and/or fiber demarcation
Specifications
Product Classification
Product Type | Mid pole |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Pure White | Umbra Grey (RAL 7022) |
Cooling | Passive Cooling |
Mounting Options | Non-tapered poles | Tapered poles | Wood poles |
Power Supply Compatibility | APAF | APAM | DELTA 2.0 | FPAE |
Radio Compatibility, Ericsson | 4435 | 4455 |
Radio Compatibility, Nokia | AHFIA | AHFIB | AWHHF |
Radios Included | None |
Dimensions
Height | 937.260 mm | 36.9 in |
Width | 424.180 mm | 16.7 in |
Depth | 363.220 mm | 14.3 in |
Electrical Specifications
Power/Fiber Input | Trade size knockouts at rear side |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.140 m³ | 4.95 ft³ |
Weight (loaded) | 79.379 kg | 175 lb |
Weight (unloaded) | 24.948 kg | 55 lb |
Product Classification
Product Type | Mid pole |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Pure White | Umbra Grey (RAL 7022) |
Cooling | Passive Cooling |
Mounting Options | Non-tapered poles | Tapered poles | Wood poles |
Power Supply Compatibility | APAF | APAM | DELTA 2.0 | FPAE |
Radio Compatibility, Ericsson | 4435 | 4455 |
Radio Compatibility, Nokia | AHFIA | AHFIB | AWHHF |
Radios Included | None |
Dimensions
Height | 937.260 mm | 36.9 in |
Width | 424.180 mm | 16.7 in |
Depth | 363.220 mm | 14.3 in |
Electrical Specifications
Power/Fiber Input | Trade size knockouts at rear side |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.140 m³ | 4.95 ft³ |
Weight (loaded) | 79.379 kg | 175 lb |
Weight (unloaded) | 24.948 kg | 55 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse