MTC4060SM
Wood Pole Side Mount for Pole Top Concealment
Configure Product Variants
Product Variants
Configure and display product variants of MTC4060SM by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Pole Outer Diameter | ||
---|---|---|---|
No configured items found. |
Features and Benefits
Allows Pole Top products to be side mounted to existing wood or metal poles
MTC4060SM1 SIDE MOUNT FOR POLE TOPS ON 3-6” OD POLES
MTC4060SM2 SIDE MOUNT FOR POLE TOPS ON 6-14” OD POLES
MTC4060SM1 SIDE MOUNT FOR POLE TOPS ON 3-6” OD POLES
MTC4060SM2 SIDE MOUNT FOR POLE TOPS ON 6-14” OD POLES
Specifications
Product Classification
Product Type | Wood pole mount |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
Material Specifications
Material Type | Galvanized steel |
Product Classification
Product Type | Wood pole mount |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
Material Specifications
Material Type | Galvanized steel |
Documentation & Downloads
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse