C-10-TCPUSE-N
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
10 dB, Directional Coupler, 380–2700 MHz
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Directional coupler |
General Specifications
Device Type | Coupler |
Application | Indoor/Outdoor |
Color | Black |
Inner Contact Plating | Silver |
Interface | N Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 23 mm | 0.906 in |
Width | 65 mm | 2.559 in |
Length | 180 mm | 7.087 in |
Electrical Specifications
3rd Order IMD | -140 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss at Frequency Band | 0.8 dB @ 380–2700 MHz |
Return Loss, minimum | 19 dB |
Average Power, maximum | 200 W |
Coupling | 10 dB |
Coupling Tolerance | ±1.0dB |
Impedance | 50 ohm |
Isolation at Frequency Band | 20 dB @ 380–2700 MHz |
Operating Frequency Band | 380 – 2700 MHz |
Peak Power, maximum | 1 kW |
Reflected Power, maximum | 100 W |
VSWR | 1.25 |
Environmental Specifications
Operating Temperature | -25 °C to +85 °C (-13 °F to +185 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 40 mm | 1.575 in |
Width, packed | 88 mm | 3.465 in |
Length, packed | 195 mm | 7.677 in |
Volume | 686.4 cc | 41.887 in³ |
Weight, gross | 0.44 kg | 0.97 lb |
Weight, net | 0.4 kg | 0.882 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Directional coupler |
General Specifications
Device Type | Coupler |
Application | Indoor/Outdoor |
Color | Black |
Inner Contact Plating | Silver |
Interface | N Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 23 mm | 0.906 in |
Width | 65 mm | 2.559 in |
Length | 180 mm | 7.087 in |
Electrical Specifications
3rd Order IMD | -140 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss at Frequency Band | 0.8 dB @ 380–2700 MHz |
Return Loss, minimum | 19 dB |
Average Power, maximum | 200 W |
Coupling | 10 dB |
Coupling Tolerance | ±1.0dB |
Impedance | 50 ohm |
Isolation at Frequency Band | 20 dB @ 380–2700 MHz |
Operating Frequency Band | 380 – 2700 MHz |
Peak Power, maximum | 1 kW |
Reflected Power, maximum | 100 W |
VSWR | 1.25 |
Environmental Specifications
Operating Temperature | -25 °C to +85 °C (-13 °F to +185 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 40 mm | 1.575 in |
Width, packed | 88 mm | 3.465 in |
Length, packed | 195 mm | 7.677 in |
Volume | 686.4 cc | 41.887 in³ |
Weight, gross | 0.44 kg | 0.97 lb |
Weight, net | 0.4 kg | 0.882 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse