VD-C10-CPUSE-N-A
- Available in:
- Asia
- EMEA
- Latin America
ValuDAS™, 10 dB, Air Directional Coupler, 698–2700 MHz
Specifications
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America |
Product Type | Directional coupler |
Product Brand | ValuDAS® |
Ordering Note | Available in Central and Latin America, Europe, Middle East, Africa, and Asia Pacific |
General Specifications
Device Type | Coupler |
Application | Indoor |
Color | Black |
Inner Contact Plating | Silver |
Interface | N Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 22 mm | 0.866 in |
Width | 75 mm | 2.953 in |
Length | 155 mm | 6.102 in |
Electrical Specifications
3rd Order IMD | -155 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss at Frequency Band | 0.8 dB @ 698–2700 MHz |
Return Loss, minimum | 20.8 dB |
Average Power, maximum | 200 W |
Coupling | 10 dB |
Coupling Tolerance | ±1.0dB |
Impedance | 50 ohm |
Isolation at Frequency Band | 30 dB @ 698–2700 MHz |
Operating Frequency Band | 698 – 2700 MHz |
Peak Power, maximum | 1 kW |
Reflected Power, maximum | 100 W |
VSWR | 1.2 |
Environmental Specifications
Operating Temperature | -35 °C to +85 °C (-31 °F to +185 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 38 mm | 1.496 in |
Width, packed | 88 mm | 3.465 in |
Length, packed | 178 mm | 7.008 in |
Volume | 595.2 cc | 36.321 in³ |
Weight, gross | 0.42 kg | 0.926 lb |
Weight, net | 0.37 kg | 0.816 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | EMEA | Latin America |
Product Type | Directional coupler |
Product Brand | ValuDAS® |
Ordering Note | Available in Central and Latin America, Europe, Middle East, Africa, and Asia Pacific |
General Specifications
Device Type | Coupler |
Application | Indoor |
Color | Black |
Inner Contact Plating | Silver |
Interface | N Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 22 mm | 0.866 in |
Width | 75 mm | 2.953 in |
Length | 155 mm | 6.102 in |
Electrical Specifications
3rd Order IMD | -155 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss at Frequency Band | 0.8 dB @ 698–2700 MHz |
Return Loss, minimum | 20.8 dB |
Average Power, maximum | 200 W |
Coupling | 10 dB |
Coupling Tolerance | ±1.0dB |
Impedance | 50 ohm |
Isolation at Frequency Band | 30 dB @ 698–2700 MHz |
Operating Frequency Band | 698 – 2700 MHz |
Peak Power, maximum | 1 kW |
Reflected Power, maximum | 100 W |
VSWR | 1.2 |
Environmental Specifications
Operating Temperature | -35 °C to +85 °C (-31 °F to +185 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 38 mm | 1.496 in |
Width, packed | 88 mm | 3.465 in |
Length, packed | 178 mm | 7.008 in |
Volume | 595.2 cc | 36.321 in³ |
Weight, gross | 0.42 kg | 0.926 lb |
Weight, net | 0.37 kg | 0.816 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse