H-4X4-CPUSE-DA
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
4x4 High Power Hybrid Matrix, 698–2700 MHz
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Hybrid matrix |
General Specifications
Device Type | Hybrid |
Application | Indoor/Outdoor |
Color | Black |
Inner Contact Plating | Silver |
Interface | 7-16 DIN Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 32.5 mm | 1.28 in |
Width | 191 mm | 7.52 in |
Length | 191 mm | 7.52 in |
Electrical Specifications
3rd Order IMD | -150 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Return Loss, minimum | 20.8 dB |
Average Power, maximum | 100 W |
Coupling | 6.1 dB |
Coupling Tolerance | ±1.0dB |
Impedance | 50 ohm |
Isolation at Frequency Band | 25 dB @ 698–2700 MHz |
Operating Frequency Band | 698 – 2700 MHz |
Peak Power, maximum | 1 kW |
Reflected Power, maximum | 100 W |
VSWR | 1.2 |
Environmental Specifications
Operating Temperature | -35 °C to +85 °C (-31 °F to +185 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 50 mm | 1.969 in |
Width, packed | 210 mm | 8.268 in |
Length, packed | 220 mm | 8.661 in |
Weight, gross | 2.3 kg | 5.071 lb |
Weight, net | 1.8 kg | 3.968 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Hybrid matrix |
General Specifications
Device Type | Hybrid |
Application | Indoor/Outdoor |
Color | Black |
Inner Contact Plating | Silver |
Interface | 7-16 DIN Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 32.5 mm | 1.28 in |
Width | 191 mm | 7.52 in |
Length | 191 mm | 7.52 in |
Electrical Specifications
3rd Order IMD | -150 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Return Loss, minimum | 20.8 dB |
Average Power, maximum | 100 W |
Coupling | 6.1 dB |
Coupling Tolerance | ±1.0dB |
Impedance | 50 ohm |
Isolation at Frequency Band | 25 dB @ 698–2700 MHz |
Operating Frequency Band | 698 – 2700 MHz |
Peak Power, maximum | 1 kW |
Reflected Power, maximum | 100 W |
VSWR | 1.2 |
Environmental Specifications
Operating Temperature | -35 °C to +85 °C (-31 °F to +185 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 50 mm | 1.969 in |
Width, packed | 210 mm | 8.268 in |
Length, packed | 220 mm | 8.661 in |
Weight, gross | 2.3 kg | 5.071 lb |
Weight, net | 1.8 kg | 3.968 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse