S-2-TCPUSE-H-D
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Multiband Two-way Reactive High Power Splitter, 380–2700 MHz (Additional mounting bracket PN:42396A-17 sold separately)
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Power splitter |
General Specifications
Device Type | Splitter |
Application | Indoor/Outdoor |
Color | Black |
Inner Contact Plating | Silver |
Interface | 7-16 DIN Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 29 mm | 1.142 in |
Width | 64 mm | 2.52 in |
Length | 285 mm | 11.22 in |
Electrical Specifications
3rd Order IMD | -150 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Return Loss, minimum | 20.8 dB |
Average Power, maximum | 300 W |
Dissipative Loss at Frequency Band | 0.1 dB @ 380–2700 MHz |
Impedance | 50 ohm |
Operating Frequency Band | 380 – 2700 MHz |
Peak Power, maximum | 3 kW |
Power Rating, Splitting | 300 W |
Reflected Power, maximum | 300 W |
Split Loss | 3 dB |
VSWR | 1.2 |
Environmental Specifications
Operating Temperature | -25 °C to +85 °C (-13 °F to +185 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 43 mm | 1.693 in |
Width, packed | 80 mm | 3.15 in |
Length, packed | 310 mm | 12.205 in |
Volume | 1066400 mm³ | 65.076 in³ |
Weight, gross | 0.69 kg | 1.521 lb |
Weight, net | 0.61 kg | 1.345 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Power splitter |
General Specifications
Device Type | Splitter |
Application | Indoor/Outdoor |
Color | Black |
Inner Contact Plating | Silver |
Interface | 7-16 DIN Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 29 mm | 1.142 in |
Width | 64 mm | 2.52 in |
Length | 285 mm | 11.22 in |
Electrical Specifications
3rd Order IMD | -150 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Return Loss, minimum | 20.8 dB |
Average Power, maximum | 300 W |
Dissipative Loss at Frequency Band | 0.1 dB @ 380–2700 MHz |
Impedance | 50 ohm |
Operating Frequency Band | 380 – 2700 MHz |
Peak Power, maximum | 3 kW |
Power Rating, Splitting | 300 W |
Reflected Power, maximum | 300 W |
Split Loss | 3 dB |
VSWR | 1.2 |
Environmental Specifications
Operating Temperature | -25 °C to +85 °C (-13 °F to +185 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 43 mm | 1.693 in |
Width, packed | 80 mm | 3.15 in |
Length, packed | 310 mm | 12.205 in |
Volume | 1066400 mm³ | 65.076 in³ |
Weight, gross | 0.69 kg | 1.521 lb |
Weight, net | 0.61 kg | 1.345 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse