VD-S4-CPUSEW-H-43
- Available in:
- Asia
- EMEA
- Latin America
ValuDAS™, Multiband Four-way Reactive High Power Splitter, 578–3800 MHz, 4.3-10 (Additional mounting bracket PN:42396A-17 sold separately)
Specifications
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America |
Product Type | Power splitter |
Product Brand | ValuDAS® |
Ordering Note | Available in Central and Latin America, Europe, Middle East, Africa, and Asia Pacific |
General Specifications
Device Type | Splitter |
Application | Indoor |
Color | White |
Inner Contact Plating | Silver |
Interface | 4.3-10 Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 61 mm | 2.402 in |
Width | 61 mm | 2.402 in |
Length | 166 mm | 6.535 in |
Electrical Specifications
3rd Order IMD | -155 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss at Frequency Band | 0.4 dB @ 578–2700 MHz | 0.55 dB @ 2700–3800 MHz |
Average Power, maximum | 300 W |
Impedance | 50 ohm |
Operating Frequency Band | 578 – 3800 MHz |
Peak Power, maximum | 3 kW |
Power Rating, Splitting | 300 W |
Reflected Power, maximum | 300 W |
Split Loss | 6 dB |
VSWR at Frequency Band | 1.35:1 @ 578–698 MHz | 1.3:1 @ 698–3800 MHz |
Environmental Specifications
Operating Temperature | -25 °C to +85 °C (-13 °F to +185 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 65 mm | 2.559 in |
Width, packed | 110 mm | 4.331 in |
Length, packed | 170 mm | 6.693 in |
Weight, gross | 0.52 kg | 1.146 lb |
Weight, net | 0.43 kg | 0.948 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | EMEA | Latin America |
Product Type | Power splitter |
Product Brand | ValuDAS® |
Ordering Note | Available in Central and Latin America, Europe, Middle East, Africa, and Asia Pacific |
General Specifications
Device Type | Splitter |
Application | Indoor |
Color | White |
Inner Contact Plating | Silver |
Interface | 4.3-10 Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 61 mm | 2.402 in |
Width | 61 mm | 2.402 in |
Length | 166 mm | 6.535 in |
Electrical Specifications
3rd Order IMD | -155 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss at Frequency Band | 0.4 dB @ 578–2700 MHz | 0.55 dB @ 2700–3800 MHz |
Average Power, maximum | 300 W |
Impedance | 50 ohm |
Operating Frequency Band | 578 – 3800 MHz |
Peak Power, maximum | 3 kW |
Power Rating, Splitting | 300 W |
Reflected Power, maximum | 300 W |
Split Loss | 6 dB |
VSWR at Frequency Band | 1.35:1 @ 578–698 MHz | 1.3:1 @ 698–3800 MHz |
Environmental Specifications
Operating Temperature | -25 °C to +85 °C (-13 °F to +185 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 65 mm | 2.559 in |
Width, packed | 110 mm | 4.331 in |
Length, packed | 170 mm | 6.693 in |
Weight, gross | 0.52 kg | 1.146 lb |
Weight, net | 0.43 kg | 0.948 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse