CT-13-TCPUSE-DI6
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
13 dB, Tapper, 340–960/1710-2700 MHz
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Tapper |
General Specifications
Device Type | Tapper |
Application | Indoor/Outdoor |
Color | Silver |
Inner Contact Plating | Silver |
Interface | 7-16 DIN Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 28.9 mm | 1.138 in |
Width | 49.3 mm | 1.941 in |
Length | 153.6 mm | 6.047 in |
Electrical Specifications
3rd Order IMD | -160 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss at Frequency Band | 0.6 dB @ 1710–2700 MHz | 0.6 dB @ 340–698 MHz | 0.6 dB @ 698–960 MHz |
Return Loss, minimum | 20.8 dB |
Average Power, maximum | 300 W |
Coupling | 13 dB |
Coupling Tolerance | ±1.25dB @ 1710–2700 MHz | ±1.25dB @ 698–960 MHz | ±1.4dB @ 340–698 MHz |
Impedance | 50 ohm |
Operating Frequency Band | 340 – 960 MHz | 1710 – 2700 MHz |
Peak Power, maximum | 3 kW |
Reflected Power, maximum | 200 W |
VSWR | 1.2 |
Mechanical Specifications
Coupling Nut Proof Torque | 25 N-m | 221.269 in lb |
Environmental Specifications
Operating Temperature | -35 °C to +85 °C (-31 °F to +185 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 50 mm | 1.969 in |
Width, packed | 95 mm | 3.74 in |
Length, packed | 180 mm | 7.087 in |
Volume | 855000 mm³ | 52.176 in³ |
Weight, gross | 0.42 kg | 0.926 lb |
Weight, net | 0.35 kg | 0.772 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Tapper |
General Specifications
Device Type | Tapper |
Application | Indoor/Outdoor |
Color | Silver |
Inner Contact Plating | Silver |
Interface | 7-16 DIN Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 28.9 mm | 1.138 in |
Width | 49.3 mm | 1.941 in |
Length | 153.6 mm | 6.047 in |
Electrical Specifications
3rd Order IMD | -160 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss at Frequency Band | 0.6 dB @ 1710–2700 MHz | 0.6 dB @ 340–698 MHz | 0.6 dB @ 698–960 MHz |
Return Loss, minimum | 20.8 dB |
Average Power, maximum | 300 W |
Coupling | 13 dB |
Coupling Tolerance | ±1.25dB @ 1710–2700 MHz | ±1.25dB @ 698–960 MHz | ±1.4dB @ 340–698 MHz |
Impedance | 50 ohm |
Operating Frequency Band | 340 – 960 MHz | 1710 – 2700 MHz |
Peak Power, maximum | 3 kW |
Reflected Power, maximum | 200 W |
VSWR | 1.2 |
Mechanical Specifications
Coupling Nut Proof Torque | 25 N-m | 221.269 in lb |
Environmental Specifications
Operating Temperature | -35 °C to +85 °C (-31 °F to +185 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 50 mm | 1.969 in |
Width, packed | 95 mm | 3.74 in |
Length, packed | 180 mm | 7.087 in |
Volume | 855000 mm³ | 52.176 in³ |
Weight, gross | 0.42 kg | 0.926 lb |
Weight, net | 0.35 kg | 0.772 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse