Warning Icon
This product was discontinued on: August 31, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

CT-15-CPUSE-DI6

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

15 dB, Tapper, 698–960/1710-2700 MHz

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Tapper

General Specifications

Device Type Tapper
Application Indoor/Outdoor
Color Silver
Inner Contact Plating Silver
Interface 7-16 DIN Female
Outer Contact Plating Trimetal

Dimensions

Height 28.9 mm | 1.138 in
Width 49.3 mm | 1.941 in
Length 153.6 mm | 6.047 in

Electrical Specifications

3rd Order IMD -160 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 0.2 dB @ 1710–2700 MHz | 0.2 dB @ 698–960 MHz
Return Loss, minimum 20.8 dB
Average Power, maximum 300 W
Coupling 15 dB
Coupling Tolerance ±1.25dB
Impedance 50 ohm
Operating Frequency Band 698 – 960 MHz | 1710 – 2700 MHz
Peak Power, maximum 3 kW
Reflected Power, maximum 200 W
VSWR 1.2

Mechanical Specifications

Coupling Nut Proof Torque 25 N-m | 221.269 in lb

Environmental Specifications

Operating Temperature -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 50 mm | 1.969 in
Width, packed 95 mm | 3.74 in
Length, packed 180 mm | 7.087 in
Volume 855000 mm³ | 52.176 in³
Weight, gross 0.42 kg | 0.926 lb
Weight, net 0.35 kg | 0.772 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Tapper

General Specifications

Device Type Tapper
Application Indoor/Outdoor
Color Silver
Inner Contact Plating Silver
Interface 7-16 DIN Female
Outer Contact Plating Trimetal

Dimensions

Height 28.9 mm | 1.138 in
Width 49.3 mm | 1.941 in
Length 153.6 mm | 6.047 in

Electrical Specifications

3rd Order IMD -160 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 0.2 dB @ 1710–2700 MHz | 0.2 dB @ 698–960 MHz
Return Loss, minimum 20.8 dB
Average Power, maximum 300 W
Coupling 15 dB
Coupling Tolerance ±1.25dB
Impedance 50 ohm
Operating Frequency Band 698 – 960 MHz | 1710 – 2700 MHz
Peak Power, maximum 3 kW
Reflected Power, maximum 200 W
VSWR 1.2

Mechanical Specifications

Coupling Nut Proof Torque 25 N-m | 221.269 in lb

Environmental Specifications

Operating Temperature -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 50 mm | 1.969 in
Width, packed 95 mm | 3.74 in
Length, packed 180 mm | 7.087 in
Volume 855000 mm³ | 52.176 in³
Weight, gross 0.42 kg | 0.926 lb
Weight, net 0.35 kg | 0.772 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification