T-10-DFI6
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Low PIM Termination 10 W Load, 555-2700 MHz
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Termination Load |
General Specifications
Device Type | Termination Load |
Application | Indoor |
Color | Silver |
Inner Contact Plating | Silver |
Interface | 7-16 DIN Female |
Outer Contact Plating | Trimetal |
Dimensions
Length | 151 mm | 5.945 in |
Diameter, maximum | 44 mm | 1.732 in |
Electrical Specifications
3rd Order IMD | -160 dBc |
3rd Order IMD Test Method | Two +40 dBm carriers |
Return Loss, minimum | 19 dB |
Average Power, maximum | 10 W |
Impedance | 50 ohm |
Operating Frequency Band | 555 – 2700 MHz |
VSWR | 1.25 |
Environmental Specifications
Operating Temperature | -25 °C to +50 °C (-13 °F to +122 °F) |
Relative Humidity | Up to 100% |
Packaging and Weights
Height, packed | 65 mm | 2.559 in |
Width, packed | 85 mm | 3.346 in |
Length, packed | 200 mm | 7.874 in |
Weight, gross | 0.68 kg | 1.499 lb |
Weight, net | 0.6 kg | 1.323 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Termination Load |
General Specifications
Device Type | Termination Load |
Application | Indoor |
Color | Silver |
Inner Contact Plating | Silver |
Interface | 7-16 DIN Female |
Outer Contact Plating | Trimetal |
Dimensions
Length | 151 mm | 5.945 in |
Diameter, maximum | 44 mm | 1.732 in |
Electrical Specifications
3rd Order IMD | -160 dBc |
3rd Order IMD Test Method | Two +40 dBm carriers |
Return Loss, minimum | 19 dB |
Average Power, maximum | 10 W |
Impedance | 50 ohm |
Operating Frequency Band | 555 – 2700 MHz |
VSWR | 1.25 |
Environmental Specifications
Operating Temperature | -25 °C to +50 °C (-13 °F to +122 °F) |
Relative Humidity | Up to 100% |
Packaging and Weights
Height, packed | 65 mm | 2.559 in |
Width, packed | 85 mm | 3.346 in |
Length, packed | 200 mm | 7.874 in |
Weight, gross | 0.68 kg | 1.499 lb |
Weight, net | 0.6 kg | 1.323 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse