T-10-NF
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Termination Load, 0–3000 MHz
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Termination Load |
General Specifications
Device Type | Termination Load |
Application | Indoor/Outdoor |
Color | Black |
Inner Contact Plating | Silver |
Interface | N Female |
Outer Contact Plating | Trimetal |
Dimensions
Length | 53.5 mm | 2.106 in |
Diameter, maximum | 35 mm | 1.378 in |
Electrical Specifications
Return Loss, minimum | 23 dB |
Average Power, maximum | 10 W |
Impedance | 50 ohm |
Operating Frequency Band | 0 – 3000 MHz |
VSWR | 1.15 |
Environmental Specifications
Operating Temperature | -35 °C to +50 °C (-31 °F to +122 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 68 mm | 2.677 in |
Width, packed | 53 mm | 2.087 in |
Length, packed | 58 mm | 2.283 in |
Volume | 209 mm³ | 0.013 in³ |
Weight, gross | 0.12 kg | 0.265 lb |
Weight, net | 0.1 kg | 0.22 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Termination Load |
General Specifications
Device Type | Termination Load |
Application | Indoor/Outdoor |
Color | Black |
Inner Contact Plating | Silver |
Interface | N Female |
Outer Contact Plating | Trimetal |
Dimensions
Length | 53.5 mm | 2.106 in |
Diameter, maximum | 35 mm | 1.378 in |
Electrical Specifications
Return Loss, minimum | 23 dB |
Average Power, maximum | 10 W |
Impedance | 50 ohm |
Operating Frequency Band | 0 – 3000 MHz |
VSWR | 1.15 |
Environmental Specifications
Operating Temperature | -35 °C to +50 °C (-31 °F to +122 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 68 mm | 2.677 in |
Width, packed | 53 mm | 2.087 in |
Length, packed | 58 mm | 2.283 in |
Volume | 209 mm³ | 0.013 in³ |
Weight, gross | 0.12 kg | 0.265 lb |
Weight, net | 0.1 kg | 0.22 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse