T-100-43-M
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Termination Load, 0–3000 MHz
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Termination Load |
General Specifications
Device Type | Termination Load |
Application | Indoor/Outdoor |
Color | Black |
Inner Contact Plating | Silver |
Interface | 4.3-10 Male |
Outer Contact Plating | Trimetal |
Dimensions
Height | 88.6 mm | 3.488 in |
Width | 140 mm | 5.512 in |
Length | 190 mm | 7.48 in |
Electrical Specifications
Return Loss, minimum | 20.8 dB |
Average Power, maximum | 100 W |
Impedance | 50 ohm |
Operating Frequency Band | 0 – 3000 MHz |
VSWR | 1.2 |
Derating Curve
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -25 °C to +50 °C (-13 °F to +122 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 89 mm | 3.504 in |
Width, packed | 142 mm | 5.591 in |
Length, packed | 192 mm | 7.559 in |
Weight, gross | 2.3 kg | 5.071 lb |
Weight, net | 2.1 kg | 4.63 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Termination Load |
General Specifications
Device Type | Termination Load |
Application | Indoor/Outdoor |
Color | Black |
Inner Contact Plating | Silver |
Interface | 4.3-10 Male |
Outer Contact Plating | Trimetal |
Dimensions
Height | 88.6 mm | 3.488 in |
Width | 140 mm | 5.512 in |
Length | 190 mm | 7.48 in |
Electrical Specifications
Return Loss, minimum | 20.8 dB |
Average Power, maximum | 100 W |
Impedance | 50 ohm |
Operating Frequency Band | 0 – 3000 MHz |
VSWR | 1.2 |
Environmental Specifications
Operating Temperature | -25 °C to +50 °C (-13 °F to +122 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 89 mm | 3.504 in |
Width, packed | 142 mm | 5.591 in |
Length, packed | 192 mm | 7.559 in |
Weight, gross | 2.3 kg | 5.071 lb |
Weight, net | 2.1 kg | 4.63 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse