T-100-UW-43-F-I6
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Low PIM Termination 100 W Load, 0-6000MHz
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Termination Load |
General Specifications
Device Type | Termination Load |
Application | Indoor/Outdoor |
Color | Silver |
Inner Contact Plating | Silver |
Interface | 4.3-10 Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 75 mm | 2.953 in |
Width | 130 mm | 5.118 in |
Length | 230 mm | 9.055 in |
Electrical Specifications
3rd Order IMD | -165 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Average Power, maximum | 100 W |
Impedance | 50 ohm |
Operating Frequency Band | 0 – 6000 MHz |
VSWR at Frequency Band | 1.2:1 @ 0–555 MHz | 1.2:1 @ 555–2700 MHz | 1.3:1 @ 2700–6000 MHz |
Derating Curve
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -25 °C to +50 °C (-13 °F to +122 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 105 mm | 4.134 in |
Width, packed | 135 mm | 5.315 in |
Length, packed | 270 mm | 10.63 in |
Weight, gross | 2.65 kg | 5.842 lb |
Weight, net | 2.46 kg | 5.423 lb |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Termination Load |
General Specifications
Device Type | Termination Load |
Application | Indoor/Outdoor |
Color | Silver |
Inner Contact Plating | Silver |
Interface | 4.3-10 Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 75 mm | 2.953 in |
Width | 130 mm | 5.118 in |
Length | 230 mm | 9.055 in |
Electrical Specifications
3rd Order IMD | -165 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Average Power, maximum | 100 W |
Impedance | 50 ohm |
Operating Frequency Band | 0 – 6000 MHz |
VSWR at Frequency Band | 1.2:1 @ 0–555 MHz | 1.2:1 @ 555–2700 MHz | 1.3:1 @ 2700–6000 MHz |
Environmental Specifications
Operating Temperature | -25 °C to +50 °C (-13 °F to +122 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 105 mm | 4.134 in |
Width, packed | 135 mm | 5.315 in |
Length, packed | 270 mm | 10.63 in |
Weight, gross | 2.65 kg | 5.842 lb |
Weight, net | 2.46 kg | 5.423 lb |
Click on image to enlarge. |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse