Warning Icon
This product was discontinued on: December 31, 2019

For other alternatives, please contact us for more information.

1 Replacement products available

T-25-NM

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Termination Load, 0–3000 MHz

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Termination Load

General Specifications

Device Type Termination Load
Application Indoor/Outdoor
Color Black
Inner Contact Plating Silver
Interface N Male
Outer Contact Plating Trimetal

Dimensions

Length 81.5 mm | 3.209 in
Diameter, maximum 35 mm | 1.378 in

Electrical Specifications

Return Loss, minimum 23 dB
Average Power, maximum 25 W
Impedance 50 ohm
Operating Frequency Band 0 – 3000 MHz
VSWR 1.15

Environmental Specifications

Operating Temperature -35 °C to +50 °C (-31 °F to +122 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 98 mm | 3.858 in
Width, packed 53 mm | 2.087 in
Length, packed 58 mm | 2.283 in
Volume 302 mm³ | 0.018 in³
Weight, gross 0.2 kg | 0.441 lb
Weight, net 0.17 kg | 0.375 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Termination Load

General Specifications

Device Type Termination Load
Application Indoor/Outdoor
Color Black
Inner Contact Plating Silver
Interface N Male
Outer Contact Plating Trimetal

Dimensions

Length 81.5 mm | 3.209 in
Diameter, maximum 35 mm | 1.378 in

Electrical Specifications

Return Loss, minimum 23 dB
Average Power, maximum 25 W
Impedance 50 ohm
Operating Frequency Band 0 – 3000 MHz
VSWR 1.15

Environmental Specifications

Operating Temperature -35 °C to +50 °C (-31 °F to +122 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 98 mm | 3.858 in
Width, packed 53 mm | 2.087 in
Length, packed 58 mm | 2.283 in
Volume 302 mm³ | 0.018 in³
Weight, gross 0.2 kg | 0.441 lb
Weight, net 0.17 kg | 0.375 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification