Warning Icon
This product was discontinued on: July 22, 2020

For other alternatives, please contact us for more information.

1 Replacement products available

14118F-000 | OCAB-S9-10-B3-06

  • Available in:
  • EMEA
  • Latin America
  • North America

Fiber Optic Power Reducing Build Out Attenuator, singlemode SC/APC 8°, 10dB, green

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Designed to reduce or balance the power in passive optical networks
  • Insertable between the connector and the adapter and therefore suited for distribution frames, cabinets and boxes
  • High system flexibility because of wave-length independency and polarization insensitivity

Product Classification

Regional Availability EMEA | Latin America | North America
Product Type Fiber attenuator
Product Series OCAB

General Specifications

Interface SC/APC

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.652.D
Attenuation Tolerance ± 10%
Attenuation, nominal 10 dB
Operating Wavelength 1430 – 1625 nm
Optical Power, maximum 250 mW
Return Loss, minimum 65 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability EMEA | Latin America | North America
Product Type Fiber attenuator
Product Series OCAB

General Specifications

Interface SC/APC

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.652.D
Attenuation Tolerance ± 10%
Attenuation, nominal 10 dB
Operating Wavelength 1430 – 1625 nm
Optical Power, maximum 250 mW
Return Loss, minimum 65 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification