Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

A7845627 | SFP+, 10GBase BiDi 1270nmTx/1330nmRx, up to 20 km

Small form factor pluggable+ BiDi Module, 10G BASE, CWDM, Singlemode, TAA compliant, up to 20 km

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Single LC connector
  • Hot-pluggable SFP footprint
  • Uncooled DFB laser transmitter
  • RoHS compliant and Lead Free
  • Up to 20Km on 9/125um SMF
  • Metal enclosure for lower EMI
  • Commercial and industrial operating temperature optional
  • Trade Agreements Act (TAA) compliant

Product Classification

Product Type Optical module
Product Series BiDi SFP

General Specifications

Interface LC/UPC
Note Detailed Product Specifications are available. Please contact your local CommScope representative.

Dimensions

Height 12 mm | 0.472 in
Width 13.9 mm | 0.547 in
Depth 56.5 mm | 2.224 in

Optical Specifications

Fiber Type 9/125 µm, singlemode
Average Optical Output Power, maximum 3 dBm
Average Optical Output Power, minimum -2 dBm
Rx/Tx Power Accuracy ±3dB / ±3dB
Operating Wavelength 1270 nm (Tx) | 1330 nm (Rx)
Receiver Sensitivity, maximum –13 dBm
Receiver Overload + 0.5 dBm

Environmental Specifications

Operating Temperature 0 °C to +70 °C (+32 °F to +158 °F)

Packaging and Weights

Height, packed 20 mm | 0.787 in
Width, packed 105 mm | 4.134 in
Depth, packed 65 mm | 2.559 in
Packaging quantity 1
Packaging Type Box
Weight, gross 0.036 kg | 0.079 lb
Weight, net 0.022 kg | 0.049 lb

Product Classification

Product Type Optical module
Product Series BiDi SFP

General Specifications

Interface LC/UPC
Note Detailed Product Specifications are available. Please contact your local CommScope representative.

Dimensions

Height 12 mm | 0.472 in
Width 13.9 mm | 0.547 in
Depth 56.5 mm | 2.224 in

Optical Specifications

Fiber Type 9/125 µm, singlemode
Average Optical Output Power, maximum 3 dBm
Average Optical Output Power, minimum -2 dBm
Rx/Tx Power Accuracy ±3dB / ±3dB
Operating Wavelength 1270 nm (Tx) | 1330 nm (Rx)
Receiver Sensitivity, maximum –13 dBm
Receiver Overload + 0.5 dBm

Environmental Specifications

Operating Temperature 0 °C to +70 °C (+32 °F to +158 °F)

Packaging and Weights

Height, packed 20 mm | 0.787 in
Width, packed 105 mm | 4.134 in
Depth, packed 65 mm | 2.559 in
Packaging quantity 1
Packaging Type Box
Weight, gross 0.036 kg | 0.079 lb
Weight, net 0.022 kg | 0.049 lb

Product Specification

Product Specification