760241981 | OCM8-SP118LLG-20DB
- Available in:
- Asia
- Australia/New Zealand
- China
- EMEA
- India
- Latin America
- North America
OCM8 Fiber Optic Splitter Module, Planar, 1x8 Splitter, singlemode, LC/APC, symmetrical split ratio, 2 m pigtails
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America |
Product Type | Splitter module |
Product Series | OCM8 |
General Specifications
Functionality | Splitting |
Technology Type | Planar lightwave circuit (PLC) |
Distribution Type | 1 x 8 splitter |
Interface, Input | LC/APC |
Interface, Output | LC/APC |
Split Ratio | Symmetrical |
Splitter, quantity | 1 |
Dimensions
Height | 5 mm | 0.197 in |
Depth | 45 mm | 1.772 in |
Length | 100 mm | 3.937 in |
Pigtail Length, Input | 2 m | 6.562 ft |
Pigtail Length, Output | 2 m | 6.562 ft |
Pigtail Diameter, Input | 1.8 mm | 0.071 in |
Pigtail Diameter, Output | 1.8 mm | 0.071 in |
Optical Specifications
Fiber Type | G.657.A1 |
Directivity, minimum | 55 dB |
Polarization Dependent Loss, maximum | 0.2 dB |
Uniformity, maximum | 1.25 dB |
Wavelength Range | 1260–1650 nm |
Insertion Loss, Splitter, maximum | 10.9 dB |
Return Loss, Connector, minimum | 55 dB |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America |
Product Type | Splitter module |
Product Series | OCM8 |
General Specifications
Functionality | Splitting |
Technology Type | Planar lightwave circuit (PLC) |
Distribution Type | 1 x 8 splitter |
Interface, Input | LC/APC |
Interface, Output | LC/APC |
Split Ratio | Symmetrical |
Splitter, quantity | 1 |
Dimensions
Height | 5 mm | 0.197 in |
Depth | 45 mm | 1.772 in |
Length | 100 mm | 3.937 in |
Pigtail Length, Input | 2 m | 6.562 ft |
Pigtail Length, Output | 2 m | 6.562 ft |
Pigtail Diameter, Input | 1.8 mm | 0.071 in |
Pigtail Diameter, Output | 1.8 mm | 0.071 in |
Optical Specifications
Fiber Type | G.657.A1 |
Directivity, minimum | 55 dB |
Polarization Dependent Loss, maximum | 0.2 dB |
Uniformity, maximum | 1.25 dB |
Wavelength Range | 1260–1650 nm |
Insertion Loss, Splitter, maximum | 10.9 dB |
Return Loss, Connector, minimum | 55 dB |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Application Guide
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Application Guide
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse