Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

SP-10200NNS1CBBA | PLC 1X2 900UM SC/UPC GRADE C OUTPUT

  • Available in:
  • Asia
  • Australia/New Zealand
  • China
  • EMEA
  • India
  • Latin America
  • North America

Wideband PLC Splitter, singlemode, 1x2, symmetrical split ratio, 0.900 mm cable, SC/UPC grade C output

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America
Product Type Bare splitter

General Specifications

Device Type Component, rectangular
Functionality Splitting
Technology Type Planar lightwave circuit (PLC)
Distribution Type 1 x 2 splitter
Interface, Input Stub tail
Interface, Output SC/UPC
Split Ratio Symmetrical
Splitter, quantity 1

Dimensions

Height 4 mm | 0.157 in
Width 7 mm | 0.276 in
Length 60 mm | 2.362 in
Pigtail Length, Input 2.5 m | 8.202 ft
Pigtail Length, Output 1 m | 3.281 ft
Pigtail Diameter, Input 0.25 mm | 0.010 in
Pigtail Diameter, Output 0.25 mm | 0.010 in

Optical Specifications

Fiber Type G.657.A2
Directivity, minimum 55 dB
Polarization Dependent Loss, maximum 0.2 dB
Uniformity, maximum 0.9 dB
Wavelength Range 1260–1650 nm
Insertion Loss, Splitter, maximum 4 dB
Return Loss, Splitter, minimum 50 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity 5%–95%, non-condensing

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America
Product Type Bare splitter

General Specifications

Device Type Component, rectangular
Functionality Splitting
Technology Type Planar lightwave circuit (PLC)
Distribution Type 1 x 2 splitter
Interface, Input Stub tail
Interface, Output SC/UPC
Split Ratio Symmetrical
Splitter, quantity 1

Dimensions

Height 4 mm | 0.157 in
Width 7 mm | 0.276 in
Length 60 mm | 2.362 in
Pigtail Length, Input 2.5 m | 8.202 ft
Pigtail Length, Output 1 m | 3.281 ft
Pigtail Diameter, Input 0.25 mm | 0.010 in
Pigtail Diameter, Output 0.25 mm | 0.010 in

Optical Specifications

Fiber Type G.657.A2
Directivity, minimum 55 dB
Polarization Dependent Loss, maximum 0.2 dB
Uniformity, maximum 0.9 dB
Wavelength Range 1260–1650 nm
Insertion Loss, Splitter, maximum 4 dB
Return Loss, Splitter, minimum 50 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity 5%–95%, non-condensing

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant