Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

SP-10400L1L1CAAA | PLC 1X4 250UM IN/OUT LC/UPC GRADE C

  • Available in:
  • Asia
  • Australia/New Zealand
  • China
  • EMEA
  • India
  • Latin America
  • North America

Wideband PLC Splitter, singlemode, 1x4, symmetrical split ratio, 0.250 mm cable, LC/UPC grade C

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America
Product Type Bare splitter

General Specifications

Device Type Component, rectangular
Functionality Splitting
Technology Type Planar lightwave circuit (PLC)
Distribution Type 1 x 4 splitter
Interface, Input LC/UPC
Interface, Output LC/UPC
Split Ratio Symmetrical
Splitter, quantity 1

Dimensions

Height 4 mm | 0.157 in
Width 4 mm | 0.157 in
Length 40 mm | 1.575 in
Pigtail Length, Input 1 m | 3.281 ft
Pigtail Length, Output 1 m | 3.281 ft
Pigtail Diameter, Input 0.25 mm | 0.010 in
Pigtail Diameter, Output 0.25 mm | 0.010 in

Optical Specifications

Fiber Type G.657.A2
Directivity, minimum 55 dB
Polarization Dependent Loss, maximum 0.2 dB
Uniformity, maximum 1 dB
Wavelength Range 1260–1650 nm
Insertion Loss, Splitter, maximum 7.7 dB
Return Loss, Splitter, minimum 50 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity 5%–95%, non-condensing

Packaging and Weights

Packaging quantity 1

Product Classification

Regional Availability Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America
Product Type Bare splitter

General Specifications

Device Type Component, rectangular
Functionality Splitting
Technology Type Planar lightwave circuit (PLC)
Distribution Type 1 x 4 splitter
Interface, Input LC/UPC
Interface, Output LC/UPC
Split Ratio Symmetrical
Splitter, quantity 1

Dimensions

Height 4 mm | 0.157 in
Width 4 mm | 0.157 in
Length 40 mm | 1.575 in
Pigtail Length, Input 1 m | 3.281 ft
Pigtail Length, Output 1 m | 3.281 ft
Pigtail Diameter, Input 0.25 mm | 0.010 in
Pigtail Diameter, Output 0.25 mm | 0.010 in

Optical Specifications

Fiber Type G.657.A2
Directivity, minimum 55 dB
Polarization Dependent Loss, maximum 0.2 dB
Uniformity, maximum 1 dB
Wavelength Range 1260–1650 nm
Insertion Loss, Splitter, maximum 7.7 dB
Return Loss, Splitter, minimum 50 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity 5%–95%, non-condensing

Packaging and Weights

Packaging quantity 1