Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

SP-10400NNNNXBBB | PLC 1X4 900UM NO CONN

  • Available in:
  • Asia
  • Australia/New Zealand
  • China
  • EMEA
  • India
  • Latin America
  • North America

Wideband PLC Splitter, singlemode, 1x4, symmetrical split ratio, 0.900 mm cable, no connectors

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America
Product Type Bare splitter

General Specifications

Device Type Component, rectangular
Functionality Splitting
Technology Type Planar lightwave circuit (PLC)
Distribution Type 1 x 4 splitter
Interface, Input Stub tail
Interface, Output Stub tail
Split Ratio Symmetrical
Splitter, quantity 1

Dimensions

Height 4 mm | 0.157 in
Width 7 mm | 0.276 in
Length 60 mm | 2.362 in
Pigtail Length, Input 2.5 m | 8.202 ft
Pigtail Length, Output 2.5 m | 8.202 ft
Pigtail Diameter, Input 0.25 mm | 0.010 in
Pigtail Diameter, Output 0.25 mm | 0.010 in

Optical Specifications

Fiber Type G.657.A2
Directivity, minimum 55 dB
Polarization Dependent Loss, maximum 0.2 dB
Uniformity, maximum 0.7 dB
Wavelength Range 1260–1650 nm
Insertion Loss, Splitter, maximum 7.1 dB
Return Loss, Splitter, minimum 55 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity 5%–95%, non-condensing

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America
Product Type Bare splitter

General Specifications

Device Type Component, rectangular
Functionality Splitting
Technology Type Planar lightwave circuit (PLC)
Distribution Type 1 x 4 splitter
Interface, Input Stub tail
Interface, Output Stub tail
Split Ratio Symmetrical
Splitter, quantity 1

Dimensions

Height 4 mm | 0.157 in
Width 7 mm | 0.276 in
Length 60 mm | 2.362 in
Pigtail Length, Input 2.5 m | 8.202 ft
Pigtail Length, Output 2.5 m | 8.202 ft
Pigtail Diameter, Input 0.25 mm | 0.010 in
Pigtail Diameter, Output 0.25 mm | 0.010 in

Optical Specifications

Fiber Type G.657.A2
Directivity, minimum 55 dB
Polarization Dependent Loss, maximum 0.2 dB
Uniformity, maximum 0.7 dB
Wavelength Range 1260–1650 nm
Insertion Loss, Splitter, maximum 7.1 dB
Return Loss, Splitter, minimum 55 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity 5%–95%, non-condensing

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant