Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RING-MOUNTS

Base Product

Ring Mounts
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
Product Variants

Configure and display product variants of RING-MOUNTS by selecting options

Loading...
Product
Mounting Width Portfolio Product Type Mounting Diameter, maximum Mounting Diameter, minimum Pipe Outer Diameter
MC-RM1550-3D MC-RM1550-3D
Dual Universal Ring Mount, 15 in to 50 in OD (Kit of 2 MC-RM1550-3)
Monopole | 381–1270 mm (15–50 in) OD Universal ring mount 1270 mm | 50 in 381 mm | 15 in
MC-RM3060-3 MC-RM3060-3
Universal Ring Mount, 30 in to 60 in OD
Monopole | 762–1524 mm (30–60 in) OD Universal ring mount 1524 mm | 60 in 762 mm | 30 in 0.000 mm | 0 in
MC-RM3060-4 MC-RM3060-4
Universal Ring Mount, 30 in to 60 in OD
Monopole | 762–1524 mm (30–60 in) OD Universal ring mount 1524 mm | 60 in 762 mm | 30 in 0.000 mm | 0 in
MC-RMHD-1245-3 MC-RMHD-1245-3
Universal Ring Mount, Heavy Duty 3-sector, 12 in to 45 in OD
Monopole | 304.8–1270 mm (12–50 in) OD Universal ring mount 1143.000 mm | 45 in 304.800 mm | 12 in
MC-RMHD-1545-4 MC-RMHD-1545-4
Universal Ring Mount, Heavy Duty 4-sector, 12 in to 45 in OD
Monopole | 304.8–1270 mm (12–50 in) OD Universal ring mount 1143.000 mm | 45 in 304.800 mm | 12 in
MC-RR1050-3 MC-RR1050-3
Three Sector Dual Radio Ring Mount
Monopole | 254–1270 mm (10–50 in) OD Universal ring mount 1270 mm | 50 in 254 mm | 10 in 0.000 mm | 0 in
MTC3924 MTC3924
Universal Ring Mount Extension Kit - Increases MC-RM3060-3 Monopole mounting range up to 70" OD. Ring Mount not included.
Ring mount Universal ring mount 1778.000 mm | 70 in
MTC40231255 MTC40231255
Dual Universal Ring Mount (MC-RM1550-3D), 15 in to 50 in OD with (3) 4-1/2"OD x 63" Pipes
Monopole | 381–1270 mm (15–50 in) OD Universal ring mount 1270 mm | 50 in 381 mm | 15 in 114.300 mm | 4.5 in
Features and Benefits
CommScope offers a variety of Ring Mounts/Collar Mounts to fit various Monopole sizes ranging from 10” OD all the way to 60” OD and are offered in 3-sector, 4-sector, and 6-sector options.

Product Classification

Product Type Ring mount

Material Specifications

Material Type Hot dip galvanized steel

Product Classification

Product Type Ring mount

Material Specifications

Material Type Hot dip galvanized steel

Product Specification

Product Specification