Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FEXLVSC21

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • Europe
  • Latin America
  • Middle East/Africa
  • North America

OM4 LC/UPC Keyed Violet to SC/UPC Fiber Patch Cord, 1.6 mm simplex, riser

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Variants

Configure and display product variants of FEXLVSC21 by selecting options

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Part Number Jacket Color Breakout Length/Option Cord Length    
No configured items found.

Product Classification

Regional Availability Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America
Portfolio CommScope®
Product Type Fiber patch cord, simplex
Product Brand SYSTIMAX InstaPATCH® 360
Product Series FEX
Ordering Note For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration

General Specifications

Color, boot A Aqua
Color, connector A Violet
Color, boot B Aqua
Color, connector B Beige
Interface, Connector A LC/UPC
Interface Feature, connector A Keyed
Interface, Connector B SC/UPC
Jacket Color Aqua
Polarity Method B
Total Fibers, quantity 1

Dimensions

Cable Assembly Length Range (m) 1 – 999
Cable Assembly Length Range (ft) 1 – 999
Diameter Over Jacket 1.6 mm | 0.063 in

Ordering Tree

Click on image to enlarge.

Mechanical Specifications

Cable Retention Strength, maximum 11.24 lb @ 0 ° | 4.40 lb @ 90 °

Optical Specifications

Fiber Mode Multimode
Fiber Type OM4, LazrSPEED®

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Riser

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ANATEL Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America
Portfolio CommScope®
Product Type Fiber patch cord, simplex
Product Brand SYSTIMAX InstaPATCH® 360
Product Series FEX
Ordering Note For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration

General Specifications

Color, boot A Aqua
Color, connector A Violet
Color, boot B Aqua
Color, connector B Beige
Interface, Connector A LC/UPC
Interface Feature, connector A Keyed
Interface, Connector B SC/UPC
Jacket Color Aqua
Polarity Method B
Total Fibers, quantity 1

Dimensions

Cable Assembly Length Range (m) 1 – 999
Cable Assembly Length Range (ft) 1 – 999
Diameter Over Jacket 1.6 mm | 0.063 in

Mechanical Specifications

Cable Retention Strength, maximum 11.24 lb @ 0 ° | 4.40 lb @ 90 °

Optical Specifications

Fiber Mode Multimode
Fiber Type OM4, LazrSPEED®

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Riser
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ANATEL Compliant

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification