Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

810009225/DB | R-001-DN-8G-F01BE/SP18/RNB

Base Product: R-DN

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Fiber drop cable, Self-Supporting All-Dielectric, 1 fiber Tight Buffer construction, riser, all-dielectric, Gel-free, Singlemode G.657.A2/B2, Feet jacket marking, Beige jacket color

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
BABA-compliant
Build America Buy America (BABA)*

Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects

Broadband for Everyone Program

Features and Benefits
  • *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series R-DN
Government Funding Build America Buy America (BABA) compliant*

General Specifications

Cable Type Drop
Construction Type Non-armored
Subunit Type Gel-free
Jacket Color Beige
Jacket Marking Feet
Subunit, quantity 1
Fibers per Subunit, quantity 1
Total Fiber Count 1

Dimensions

Buffer Tube/Subunit Diameter 1.8 mm | 0.071 in
Diameter Over Jacket 4.25 mm | 0.167 in

Representative Image

Click on image to enlarge.

Mechanical Specifications

Minimum Bend Radius, loaded 64 mm | 2.520 in
Minimum Bend Radius, unloaded 43 mm | 1.693 in
Tensile Load, long term, maximum 180 N | 40.466 lbf
Tensile Load, short term, maximum 601 N | 135.11 lbf
Compression 10 N/mm | 57.101 lb/in
Compression Test Method FOTP-41 | IEC 60794-1 E3
Flex 25 cycles
Flex Test Method FOTP-104 | IEC 60794-1 E6
Impact 2.94 N-m | 26.021 in lb
Impact Test Method FOTP-25 | IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method FOTP-33 | IEC 60794-1 E1
Twist 10 cycles
Twist Test Method FOTP-85 | IEC 60794-1 E7
Vertical Rise, maximum 539 m | 1768.373 ft

Optical Specifications

Fiber Type G.657.A2/B2 | G.657.A2/B2

Environmental Specifications

Installation temperature -10 °C to +60 °C (+14 °F to +140 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Cable Qualification Standards ANSI/ICEA S-110-717
Environmental Space Riser
Flame Test Listing NEC OFNR (ETL) and c(ETL)
Flame Test Method CSA FT4 | IEEE 1202 | UL 1666
Jacket UV Resistance UV stabilized
Water Penetration 24 h
Water Penentration Test Method FOTP-82 | IEC 60794-1 F5

Environmental Test Specifications

Cable Freeze -2 °C | 28.4 °F
Cable Freeze Test Method FOTP-98 | IEC 60794-1 F15
Drip 70 °C | 158 °F
Drip Test Method FOTP-81 | IEC 60794-1 E14
Heat Age -40 °C to +85 °C (-40 °F to +185 °F)
Heat Age Test Method IEC 60794-1 F9
Low High Bend -30 °C to +60 °C (-22 °F to +140 °F)
Low High Bend Test Method FOTP-37 | IEC 60794-1 E11
Temperature Cycle -40 °C to +70 °C (-40 °F to +158 °F)
Temperature Cycle Test Method FOTP-3 | IEC 60794-1 F1

Packaging and Weights

Cable weight 34 kg/km | 22.847 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series R-DN
Government Funding Build America Buy America (BABA) compliant*

General Specifications

Cable Type Drop
Construction Type Non-armored
Subunit Type Gel-free
Jacket Color Beige
Jacket Marking Feet
Subunit, quantity 1
Fibers per Subunit, quantity 1
Total Fiber Count 1

Dimensions

Buffer Tube/Subunit Diameter 1.8 mm | 0.071 in
Diameter Over Jacket 4.25 mm | 0.167 in

Mechanical Specifications

Minimum Bend Radius, loaded 64 mm | 2.520 in
Minimum Bend Radius, unloaded 43 mm | 1.693 in
Tensile Load, long term, maximum 180 N | 40.466 lbf
Tensile Load, short term, maximum 601 N | 135.11 lbf
Compression 10 N/mm | 57.101 lb/in
Compression Test Method FOTP-41 | IEC 60794-1 E3
Flex 25 cycles
Flex Test Method FOTP-104 | IEC 60794-1 E6
Impact 2.94 N-m | 26.021 in lb
Impact Test Method FOTP-25 | IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method FOTP-33 | IEC 60794-1 E1
Twist 10 cycles
Twist Test Method FOTP-85 | IEC 60794-1 E7
Vertical Rise, maximum 539 m | 1768.373 ft

Optical Specifications

Fiber Type G.657.A2/B2 | G.657.A2/B2

Environmental Specifications

Installation temperature -10 °C to +60 °C (+14 °F to +140 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Cable Qualification Standards ANSI/ICEA S-110-717
Environmental Space Riser
Flame Test Listing NEC OFNR (ETL) and c(ETL)
Flame Test Method CSA FT4 | IEEE 1202 | UL 1666
Jacket UV Resistance UV stabilized
Water Penetration 24 h
Water Penentration Test Method FOTP-82 | IEC 60794-1 F5

Environmental Test Specifications

Cable Freeze -2 °C | 28.4 °F
Cable Freeze Test Method FOTP-98 | IEC 60794-1 F15
Drip 70 °C | 158 °F
Drip Test Method FOTP-81 | IEC 60794-1 E14
Heat Age -40 °C to +85 °C (-40 °F to +185 °F)
Heat Age Test Method IEC 60794-1 F9
Low High Bend -30 °C to +60 °C (-22 °F to +140 °F)
Low High Bend Test Method FOTP-37 | IEC 60794-1 E11
Temperature Cycle -40 °C to +70 °C (-40 °F to +158 °F)
Temperature Cycle Test Method FOTP-3 | IEC 60794-1 F1

Packaging and Weights

Cable weight 34 kg/km | 22.847 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification