Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RAPID-FIBER-PANELS

Base Product
  • Available in:
  • Latin America
  • North America

Rapid Fiber Panels are available with SC or LC connectors on the front, singlemode or multimode, and Indoor/Outdoor or Plenum cable with single fiber breakouts (SC or LC), MPO’s or stub on the far-end.
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
Configure and display product variants of RAPID-FIBER-PANELS by selecting options

Loading...
Product
Body Style Cable Length Total Fibers, quantity Regional Availability Portfolio Product Brand Product Series Product Type Functionality Growth Configuration Interface, front Interface, rear Rack Type Rack Units Total Ports, quantity Shelf Movement
RCP-1K2PU003100 RCP-1K2PU003100
RapidFiber® Termination Panel, 24-Position 1RU, singlemode, LC/UPC to stub, 31 m
Symmetrical 31 m | 101.706 ft 24 Latin America | North America CommScope® RapidFiber® RCP Fiber patch panel | with rapid cable Patching Fully loaded LC/UPC Stub tail EIA 19 in | EIA 23 in 1 24 Sliding
RCP-1K2PU006100 RCP-1K2PU006100
RapidFiber® Termination Panel, 24-Position 1RU, singlemode, LC/UPC to stub, 61 m
Symmetrical 24 Latin America | North America CommScope® RapidFiber® RCP Fiber patch panel | with rapid cable Patching Fully loaded LC/UPC Stub tail EIA 19 in | EIA 23 in 1 24 Sliding
RCP-1K2PU703167 RCP-1K2PU703167
RapidFiber® Termination Panel, 24-Position 1RU, singlemode, LC/UPC to SC/UPC, 31m 67in breakout
Symmetrical 31 m | 101.706 ft 24 Latin America | North America CommScope® RapidFiber® RCP Fiber patch panel | with rapid cable Patching Fully loaded LC/UPC SC/UPC EIA 19 in | EIA 23 in 1 24 Sliding
RCP-1K2PUE03100 RCP-1K2PUE03100
RapidFiber® Termination Panel, 24-Position 1RU, singlemode, LC/UPC to MPO, 31 m
Symmetrical 31 m | 101.706 ft 24 Latin America | North America CommScope® RapidFiber® RCP Fiber patch panel | with rapid cable Patching Fully loaded LC/UPC MPO EIA 19 in | EIA 23 in 1 24 Sliding
RCP-1K2PUE06100 RCP-1K2PUE06100
RapidFiber® Termination Panel, 24-Position 1RU, singlemode, plenum-rated cable, LC/UPC to MPO, 61 m
Symmetrical 61 m | 200.131 ft 24 Latin America | North America CommScope® RapidFiber® RCP Fiber patch panel | with rapid cable Patching Fully loaded LC/UPC MPO EIA 19 in | EIA 23 in 1 24 Sliding
RCP-1K2PUE09200 RCP-1K2PUE09200
RapidFiber® Termination Panel, 24-Position 1RU, singlemode, LC/UPC to MPO, 92 m
Symmetrical 92 m | 301.837 ft 24 Latin America | North America CommScope® RapidFiber® RCP Fiber patch panel | with rapid cable Patching Fully loaded LC/UPC MPO EIA 19 in | EIA 23 in 1 24 Sliding
RCP-1K2PUK03167 RCP-1K2PUK03167
RapidFiber® Termination Panel, 24-Position 1RU, singlemode, LC/UPC to LC/UPC, 31 m, 67 in single-fiber breakout
Symmetrical 31 m | 101.706 ft 24 Latin America | North America CommScope® RapidFiber® RCP Fiber patch panel | with rapid cable Patching Fully loaded LC/UPC LC/UPC EIA 19 in | EIA 23 in 1 24 Sliding
RCP-1K4PU003100 RCP-1K4PU003100
RapidFiber® Termination Panel, 48-Position 1RU, singlemode, LC/UPC to stub, 31 m
Symmetrical 31 m | 101.706 ft 48 Latin America | North America CommScope® RapidFiber® RCP Fiber patch panel | with rapid cable Patching Fully loaded LC/UPC Stub tail EIA 19 in | EIA 23 in 1 48 Sliding
Features and Benefits
Rapid Fiber Panels utilize CommScope's unique RapidReel fiber cable spools so the cable is always the right length. Available to store up to 100' of cable inside the panel up to 1000‘ of total cable length.
The Rapid Fiber panel offers service providers unmatched savings in installation time, labor costs and performance.

Product Classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Fiber patch panel, with rapid cable
Product Brand RapidFiber®
Product Series RCP

General Specifications

Functionality Patching
Color Putty white
Rack Type EIA 19 in | EIA 23 in

Dimensions

Width 482.6 mm | 19.000 in
Depth 381 mm | 15.000 in

Ordering Tree

Click on image to enlarge.

Environmental Specifications

Qualification Standards NEBS Level 3 | Telcordia GR-1435 | Telcordia GR-326 | Telcordia GR-409 | UL 1863

Product Classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Fiber patch panel, with rapid cable
Product Brand RapidFiber®
Product Series RCP

General Specifications

Functionality Patching
Color Putty white
Rack Type EIA 19 in | EIA 23 in

Dimensions

Width 482.6 mm | 19.000 in
Depth 381 mm | 15.000 in

Environmental Specifications

Qualification Standards NEBS Level 3 | Telcordia GR-1435 | Telcordia GR-326 | Telcordia GR-409 | UL 1863
Click on image to enlarge.

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification