Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

EH8724-000 | OCM1-CDB311L2

  • Available in:
  • North America

OCM1 LGX Fiber Optic Module, CWDM, Demux, LC/APC, 8 channels, upgrade port, starting wavelength 1310 nm

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability North America
Portfolio CommScope®
Product Type CWDM module
Product Series LGX | OCM1

General Specifications

Device Type Standard VAM
Functionality Demultiplexing
Technology Type Thin film filter (TFF)
Application For use with LGX panels
Circuits, quantity 1
Distribution Type 8-channel CWDM
Interface, front LC/APC
Interface, Input LC/APC
Interface, Output LC/APC
Multiplexers, quantity 1
Port Type, optional Upgrade port

Dimensions

Height 129.54 mm | 5.1 in
Width 27.94 mm | 1.1 in
Depth 127 mm | 5 in

Optical Specifications

Channel Spacing 20 nm
Starting Wavelength 1310 nm

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability North America
Portfolio CommScope®
Product Type CWDM module
Product Series LGX | OCM1

General Specifications

Device Type Standard VAM
Functionality Demultiplexing
Technology Type Thin film filter (TFF)
Application For use with LGX panels
Circuits, quantity 1
Distribution Type 8-channel CWDM
Interface, front LC/APC
Interface, Input LC/APC
Interface, Output LC/APC
Multiplexers, quantity 1
Port Type, optional Upgrade port

Dimensions

Height 129.54 mm | 5.1 in
Width 27.94 mm | 1.1 in
Depth 127 mm | 5 in

Optical Specifications

Channel Spacing 20 nm
Starting Wavelength 1310 nm

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification