Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FPS-LPP1WJJ

Base Product: FDH3000-SPLITTER-MODULES

  • Available in:
  • Latin America
  • North America

FDH 3000 Plug-and-Play Splitter Module, 1 x 2, SC/APC

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
BABA-compliant
Build America Buy America (BABA)*

Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects

Broadband for Everyone Program

Features and Benefits
  • Rugged packaging is built for high performance, while the Plug-and-Play design reduces installation time
  • Bend-optimized fiber and ruggedized extreme temperature cabling
  • Easy to insert and remove without affecting adjacent splitters
  • Reversible dust cap makes test and turn-up easy
  • *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.

Product Classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Splitter module
Product Series FDH 3000 | Mini FDH 3000
Government Funding Build America Buy America (BABA) compliant*

General Specifications

Device Type Plug-and-play module
Functionality Splitting
Access Front | Rear
Application For use in FDH 3000 cabinets
Circuits, quantity 1
Distribution Type 1 x 2 splitter
Interface, front SC/APC
Interface, Input SC/APC
Interface, Output SC/APC
Interface, rear SC/APC
Module Color Putty white
Split Ratio Symmetrical
Splitter, quantity 1

Dimensions

Height 88.9 mm | 3.5 in
Width 12.7 mm | 0.5 in
Depth 139.7 mm | 5.5 in
Furcation Tube Diameter 2 mm | 0.079 in

Optical Specifications

Directivity, minimum 55 dB
Polarization Dependent Loss, maximum 0.2 dB
Uniformity, maximum 0.1 dB
Wavelength Range 1260–1580 nm
Insertion Loss, Splitter, maximum 3.8 dB
Return Loss, Splitter, minimum 55 dB

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Flammability Rating UL 94 V-0
Qualification Standards Telcordia GR-1209-CORE | Telcordia GR-1221-CORE | Telcordia GR-326-CORE

Packaging and Weights

Included Reversible dust cap
Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Product Classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Splitter module
Product Series FDH 3000 | Mini FDH 3000
Government Funding Build America Buy America (BABA) compliant*

General Specifications

Device Type Plug-and-play module
Functionality Splitting
Access Front | Rear
Application For use in FDH 3000 cabinets
Circuits, quantity 1
Distribution Type 1 x 2 splitter
Interface, front SC/APC
Interface, Input SC/APC
Interface, Output SC/APC
Interface, rear SC/APC
Module Color Putty white
Split Ratio Symmetrical
Splitter, quantity 1

Dimensions

Height 88.9 mm | 3.5 in
Width 12.7 mm | 0.5 in
Depth 139.7 mm | 5.5 in
Furcation Tube Diameter 2 mm | 0.079 in

Optical Specifications

Directivity, minimum 55 dB
Polarization Dependent Loss, maximum 0.2 dB
Uniformity, maximum 0.1 dB
Wavelength Range 1260–1580 nm
Insertion Loss, Splitter, maximum 3.8 dB
Return Loss, Splitter, minimum 55 dB

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Flammability Rating UL 94 V-0
Qualification Standards Telcordia GR-1209-CORE | Telcordia GR-1221-CORE | Telcordia GR-326-CORE

Packaging and Weights

Included Reversible dust cap
Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification