Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FPS-MPP3GJJ

Base Product: NGF-SPLTR-MODULES

  • Available in:
  • North America

Next Generation Frame (NGF) Modular Splitter Module, dual 1 x 16, SC/APC

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
BABA-compliant
Build America Buy America (BABA)*

Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects

Broadband for Everyone Program

Features and Benefits
  • *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.

Product Classification

Regional Availability North America
Portfolio CommScope®
Product Type Splitter module
Product Series NGF
Government Funding Build America Buy America (BABA) compliant*

General Specifications

Device Type Block
Functionality Splitting
Application For use with NGF frames
Circuits, quantity 2
Distribution Type 1 x 16 splitter
Interface, front SC/APC
Interface, Input SC/APC
Interface, Output SC/APC
Interface, rear SC/APC
Module Color Putty white
Split Ratio Symmetrical
Splitter, quantity 2

Ordering Tree

Click on image to enlarge.

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Product Classification

Regional Availability North America
Portfolio CommScope®
Product Type Splitter module
Product Series NGF
Government Funding Build America Buy America (BABA) compliant*

General Specifications

Device Type Block
Functionality Splitting
Application For use with NGF frames
Circuits, quantity 2
Distribution Type 1 x 16 splitter
Interface, front SC/APC
Interface, Input SC/APC
Interface, Output SC/APC
Interface, rear SC/APC
Module Color Putty white
Split Ratio Symmetrical
Splitter, quantity 2

Packaging and Weights

Packaging quantity 1
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification