FDH 3000 Fiber Distribution Cross-Connect Hub, 432F, dielectric
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber cross-connect hub |
Product Series | FDH 3000 |
General Specifications
Access | Front |
Color | Putty white |
Mounting | Pad |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Above ground |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | North America |
Product Type | Fiber cross-connect hub |
Product Series | FDH 3000 |
General Specifications
Access | Front |
Color | Putty white |
Mounting | Pad |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Above ground |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Video
Installing an FDH 3000 reskin kit for the 288 or 432-size cabinet
Installing an FDH 3000 reskin kit for the 288 or 432-size cabinet
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Installing an FDH 3000 reskin kit for the 288 or 432-size cabinet
Installing an FDH 3000 reskin kit for the 288 or 432-size cabinet
Visio Stencil
Warranty
Other Ways to Browse