810009817/DB | C-096-LN-8F-M12BK/14D/AY/D
Base Product: C-LN
- Available in:
- Asia
- Australia/New Zealand
- EMEA
Fiber indoor/outdoor cable, ZWP® Low Smoke Zero Halogen, 96 fiber, Microsheath, Singlemode G.657.A1, Gel-free, Meters jacket marking, Black jacket color, Dca flame rating
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-LN |
General Specifications
Cable Type | Stranded microsheath tube |
Subunit Type | Gel-free |
Jacket Color | Black |
Jacket Marking | Meters |
Subunit, quantity | 8 |
Fibers per Subunit, quantity | 12 |
Total Fiber Count | 96 |
Dimensions
Cable Length | 2000 m | 6561.680 ft |
Diameter Over Jacket | 6.8 mm | 0.268 in |
Representative Image
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 100 mm | 3.937 in |
Minimum Bend Radius, unloaded | 55 mm | 2.165 in |
Tensile Load, long term, maximum | 200 N | 44.962 lbf |
Tensile Load, short term, maximum | 700 N | 157.366 lbf |
Cable Crush Resistance, maximum | 10 N/mm | 57.101 lb/in |
Compression Test Method | IEC 60794-1-21 E3 |
Impact | 2 N-m | 17.701 in lb |
Impact Test Method | IEC 60794-1-21 E4 |
Strain Test Method | IEC 60794-1-21 E1 |
Optical Specifications
Fiber Type | G.657.A1 |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 0.25 dB/km @ 1,550 nm | 0.27 dB/km @ 1,490 nm | 0.27 dB/km @ 1,625 nm | 0.36 dB/km @ 1,310 nm |
Standards Compliance | TIA-492CAAB (OS2) |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s1a |
EN50575 CPR Cable EuroClass Droplets Rating | d2 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Water Penentration Test Method | IEC 60794-1 F5 |
Environmental Test Specifications
Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-22 F1 |
Packaging and Weights
Cable weight | 40 kg/km | 26.879 lb/kft |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-LN |
General Specifications
Cable Type | Stranded microsheath tube |
Subunit Type | Gel-free |
Jacket Color | Black |
Jacket Marking | Meters |
Subunit, quantity | 8 |
Fibers per Subunit, quantity | 12 |
Total Fiber Count | 96 |
Dimensions
Cable Length | 2000 m | 6561.680 ft |
Diameter Over Jacket | 6.8 mm | 0.268 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 100 mm | 3.937 in |
Minimum Bend Radius, unloaded | 55 mm | 2.165 in |
Tensile Load, long term, maximum | 200 N | 44.962 lbf |
Tensile Load, short term, maximum | 700 N | 157.366 lbf |
Cable Crush Resistance, maximum | 10 N/mm | 57.101 lb/in |
Compression Test Method | IEC 60794-1-21 E3 |
Impact | 2 N-m | 17.701 in lb |
Impact Test Method | IEC 60794-1-21 E4 |
Strain Test Method | IEC 60794-1-21 E1 |
Optical Specifications
Fiber Type | G.657.A1 |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 0.25 dB/km @ 1,550 nm | 0.27 dB/km @ 1,490 nm | 0.27 dB/km @ 1,625 nm | 0.36 dB/km @ 1,310 nm |
Standards Compliance | TIA-492CAAB (OS2) |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s1a |
EN50575 CPR Cable EuroClass Droplets Rating | d2 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Water Penentration Test Method | IEC 60794-1 F5 |
Environmental Test Specifications
Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-22 F1 |
Packaging and Weights
Cable weight | 40 kg/km | 26.879 lb/kft |
Click on image to enlarge. |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse