Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

D80450-000 | OCC1A-1200-NNANQNA

  • Available in:
  • North America

OCC1A Wideband Splitter, singlemode, 1x2, 50/50 ratio, 0.250 mm cable, light duty housing

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability North America
Product Type Splitter component
Product Series OCC1A

General Specifications

Device Type Component, tubular
Functionality Splitting
Technology Type Fused biconic tapered
Application For use in FOSC closures
Circuits, quantity 1
Distribution Type 1 x 2 splitter
Interface, Input Stub tail
Interface, Output Stub tail
Split Ratio Symmetrical
Splitter, quantity 1

Dimensions

Pigtail Length, Input 2.5 m | 8.202 ft
Pigtail Length, Output 2.5 m | 8.202 ft
Pigtail Diameter, Input 0.25 mm | 0.010 in
Pigtail Diameter, Output 0.25 mm | 0.010 in

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Product Classification

Regional Availability North America
Product Type Splitter component
Product Series OCC1A

General Specifications

Device Type Component, tubular
Functionality Splitting
Technology Type Fused biconic tapered
Application For use in FOSC closures
Circuits, quantity 1
Distribution Type 1 x 2 splitter
Interface, Input Stub tail
Interface, Output Stub tail
Split Ratio Symmetrical
Splitter, quantity 1

Dimensions

Pigtail Length, Input 2.5 m | 8.202 ft
Pigtail Length, Output 2.5 m | 8.202 ft
Pigtail Diameter, Input 0.25 mm | 0.010 in
Pigtail Diameter, Output 0.25 mm | 0.010 in

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification