Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CAP-L

Base Product

CAP-L Carrier Access Point, with up to 4-Band Support for Low Power Applications

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of CAP-L by selecting options

Loading...
Product
Fan Kit Fed Type Powering Type Product Brand Product Series Product Type License Band Voltage Range Power Class
7776595-0006 | CAP L 9/18/18/21 F-DC 7776595-0006 | CAP L 9/18/18/21 F-DC
Carrier Access Point with 4-Band Support for Low Power CEL 900, DCS 1800 MIMO, and IMT 2100 Applications, Fiber Fed, External DC Powered, without Fan Kit
Not included Fiber fed External DC powered ERA® CAP L Access point CEL 900 | DCS 1800 | IMT 2100 -60 to -36 Vdc Low
7776596-0004 | CAP L 7/80-85/17E/19 C-PE 7776596-0004 | CAP L 7/80-85/17E/19 C-PE
Carrier Access Point with 4-Band Support for Low Power USA 700, USA 750, SMR 800, CEL 850, AWS 1700, and PCS 1900 Applications, Copper Fed, Power over CAT Powered, without Fan Kit
Not included Copper fed PoE powered ERA® CAP L Access point AWS 1700 | CEL 850 | PCS 1900 | SMR 800 | USA 700 | USA 750 -60 to -36 Vdc Low
7776596-0006 | CAP L 7/80-85/17E/19 F-DC 7776596-0006 | CAP L 7/80-85/17E/19 F-DC
Carrier Access Point with 4-Band Support for Low Power USA 700, USA 750, SMR 800, CEL 850, AWS 1700, and PCS 1900 Applications, Fiber Fed, External DC Powered, without Fan Kit
Not included Fiber fed External DC powered ERA® CAP L Access point AWS 1700 | CEL 850 | PCS 1900 | SMR 800 | USA 700 | USA 750 -60 to -36 Vdc Low
7776597-0004 | CAP L 17E/19/23/25 C-PE 7776597-0004 | CAP L 17E/19/23/25 C-PE
Carrier Access Point with 4-Band Support for Low Power AWS 1700, PCS 1900, WCS 2300, and TDD 2500 Applications, Copper Fed, Power over CAT Powered, without Fan Kit
Not included Copper fed PoE powered ERA® CAP L Access point AWS 1700 | PCS 1900 | TDD 2500 | WCS 2300 -60 to -36 Vdc Low
7776597-0006 | CAP L 17E/19/23/25 F-DC 7776597-0006 | CAP L 17E/19/23/25 F-DC
Carrier Access Point with 4-Band Support for Low Power AWS 1700, PCS 1900, WCS 2300, and TDD 2500 Applications, Fiber Fed, External DC Powered, without Fan Kit
Not included Fiber fed External DC powered ERA® CAP L Access point AWS 1700 | PCS 1900 | TDD 2500 | WCS 2300 -60 to -36 Vdc Low
7776598-0004 | CAP L 9/18/21/26 C-PE 7776598-0004 | CAP L 9/18/21/26 C-PE
Carrier Access Point with 4-Band Support for Low Power CEL 900, DCS 1800, IMT 2100, and IMT 2600 Applications, Copper Fed, Power over CAT Powered, without Fan Kit
Not included Copper fed PoE powered ERA® CAP L Access point CEL 900 | DCS 1800 | IMT 2100 | IMT 2600 -60 to -36 Vdc Low
7776598-0006 | CAP L 9/18/21/26 F-DC 7776598-0006 | CAP L 9/18/21/26 F-DC
Carrier Access Point with 4-Band Support for Low Power CEL 900, DCS 1800, IMT 2100, and IMT 2600 Applications, Fiber Fed, External DC Powered, without Fan Kit
Not included Fiber fed External DC powered ERA® CAP L Access point CEL 900 | DCS 1800 | IMT 2100 | IMT 2600 -60 to -36 Vdc Low
7776641-0006 | CAP L 8/9/18/21 F-DC 7776641-0006 | CAP L 8/9/18/21 F-DC
Carrier Access Point with 4-Band Support for Low Power EDD 800, CEL 900, DCS 1800, and IMT 2100 Applications, Fiber Fed, External DC Powered, without Fan Kit
Not included Fiber fed External DC powered ERA® CAP L Access point CEL 900 | DCS 1800 | EDD 800 | IMT 2100 -60 to -36 Vdc Low
Features and Benefits
CommScope offers a range of remote carrier access points that convert the digital signal back to radio frequency (RF) for over-the-air transmission. These come in a range of transmit power and band combinations, with copper and fiber network interfaces. Carrier access points are outdoor and plenum rated.

Product Classification

Product Type Access point
Product Brand ERA®
Product Series CAP L

General Specifications

Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Class Low

Electrical Specifications

License Band AWS 1700 | CEL 850 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | IMT 2600 | PCS 1900 | SMR 800 | TDD 2300 | TDD 2500 | TETRA | USA 700 | USA 750 | WCS 2300
Voltage Range -60 to -36 Vdc

Product Classification

Product Type Access point
Product Brand ERA®
Product Series CAP L

General Specifications

Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Class Low

Electrical Specifications

License Band AWS 1700 | CEL 850 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | IMT 2600 | PCS 1900 | SMR 800 | TDD 2300 | TDD 2500 | TETRA | USA 700 | USA 750 | WCS 2300
Voltage Range -60 to -36 Vdc

Product Specification

Product Specification