Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

NNH4-65A-R6D

12-port sector antenna, 4x 698-894 and 8x 1695-2360 MHz, 65° HPBW, 6x RET.

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Features broadband Low Band (698-894 MHz) and High Band (1695-2360 MHz) arrays for 4T4R (4X MIMO) capability for 700 and 850 MHz, AWS, PCS and WCS applications
  • The Low Band array is diplexed, providing independent tilt for the 700 and 850 MHz bands for 4T4R (4X MIMO) capability when used with Dual Band radios
  • Optimized SPR performance across all operating bands
  • Excellent wind loading characteristics

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 8
RF Connector Quantity, low band 4
RF Connector Quantity, total 12

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
Input Voltage 10–30 Vdc
Internal RET High band (4) | Low band (2)
Power Consumption, active state, maximum 8 W
Power Consumption, idle state, maximum 1 W
Protocol 3GPP/AISG 2.0

Dimensions

Width 498 mm | 19.606 in
Depth 197 mm | 7.756 in
Length 1499 mm | 59.016 in
Net Weight, antenna only 39.1 kg | 86.201 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 798 MHz | 824 – 894 MHz | 1695 – 2360 MHz
Polarization ±45°
Total Input Power, maximum 900 W @ 50 °C

Electrical Specifications

R1,R3 R2,R4 Y1,Y2,Y3,Y4 Y1,Y2,Y3,Y4 Y1,Y2,Y3,Y4 Y1,Y2,Y3,Y4
Frequency Band, MHz 698–798 824–894 1695–1880 1850–1990 1920–2180 2300–2360
RF Port 1-4 1-4 5-12 5-12 5-12 5-12
Gain, dBi 12.5 12.9 16.3 17.1 17.6 18.2
Beamwidth, Horizontal, degrees 75 67 72 69 64 59
Beamwidth, Vertical, degrees 16.8 14.5 7.4 7 6.6 5.9
Beam Tilt, degrees 2–16 2–16 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 16 19 15 18 19 23
Front-to-Back Ratio at 180°, dB 28 27 32 34 35 35
Isolation, Cross Polarization, dB 25 25 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.5 1.5 | 14.5 1.5 | 14.5 1.5 | 14.5 1.5 | 14.5 1.5 | 14.5
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 150 150 250 250 250 200

Electrical Specifications, BASTA

Frequency Band, MHz 698–798 824–894 1695–1880 1850–1990 1920–2180 2300–2360
Gain by all Beam Tilts, average, dBi 12.2 12.5 15.6 16.5 17.1 17.8
Gain by all Beam Tilts Tolerance, dB ±0.5 ±0.6 ±0.8 ±0.7 ±0.7 ±0.6
Beamwidth, Horizontal Tolerance, degrees ±6.8 ±3.8 ±7.2 ±9.4 ±6.3 ±3.5
Beamwidth, Vertical Tolerance, degrees ±1.2 ±1.1 ±0.4 ±0.3 ±0.4 ±0.2
USLS, beampeak to 20° above beampeak, dB 22 17 12 15 15 14
Front-to-Back Total Power at 180° ± 30°, dB 21 21 26 26 27 28
CPR at Boresight, dB 20 23 17 19 19 19
CPR at Sector, dB 15 9 7 7 6 5

Mechanical Specifications

Wind Loading @ Velocity, frontal 498.0 N @ 150 km/h (112.0 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 148.0 N @ 150 km/h (33.3 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 597.0 N @ 150 km/h (134.2 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 342.0 N @ 150 km/h (76.9 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 565 mm | 22.244 in
Depth, packed 309 mm | 12.165 in
Length, packed 1686 mm | 66.378 in
Weight, gross 52.8 kg | 116.404 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 8
RF Connector Quantity, low band 4
RF Connector Quantity, total 12

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
Input Voltage 10–30 Vdc
Internal RET High band (4) | Low band (2)
Power Consumption, active state, maximum 8 W
Power Consumption, idle state, maximum 1 W
Protocol 3GPP/AISG 2.0

Dimensions

Width 498 mm | 19.606 in
Depth 197 mm | 7.756 in
Length 1499 mm | 59.016 in
Net Weight, antenna only 39.1 kg | 86.201 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 798 MHz | 824 – 894 MHz | 1695 – 2360 MHz
Polarization ±45°
Total Input Power, maximum 900 W @ 50 °C

Electrical Specifications

R1,R3 R2,R4 Y1,Y2,Y3,Y4 Y1,Y2,Y3,Y4 Y1,Y2,Y3,Y4 Y1,Y2,Y3,Y4
Frequency Band, MHz 698–798 824–894 1695–1880 1850–1990 1920–2180 2300–2360
RF Port 1-4 1-4 5-12 5-12 5-12 5-12
Gain, dBi 12.5 12.9 16.3 17.1 17.6 18.2
Beamwidth, Horizontal, degrees 75 67 72 69 64 59
Beamwidth, Vertical, degrees 16.8 14.5 7.4 7 6.6 5.9
Beam Tilt, degrees 2–16 2–16 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 16 19 15 18 19 23
Front-to-Back Ratio at 180°, dB 28 27 32 34 35 35
Isolation, Cross Polarization, dB 25 25 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.5 1.5 | 14.5 1.5 | 14.5 1.5 | 14.5 1.5 | 14.5 1.5 | 14.5
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 150 150 250 250 250 200

Electrical Specifications, BASTA

Frequency Band, MHz 698–798 824–894 1695–1880 1850–1990 1920–2180 2300–2360
Gain by all Beam Tilts, average, dBi 12.2 12.5 15.6 16.5 17.1 17.8
Gain by all Beam Tilts Tolerance, dB ±0.5 ±0.6 ±0.8 ±0.7 ±0.7 ±0.6
Beamwidth, Horizontal Tolerance, degrees ±6.8 ±3.8 ±7.2 ±9.4 ±6.3 ±3.5
Beamwidth, Vertical Tolerance, degrees ±1.2 ±1.1 ±0.4 ±0.3 ±0.4 ±0.2
USLS, beampeak to 20° above beampeak, dB 22 17 12 15 15 14
Front-to-Back Total Power at 180° ± 30°, dB 21 21 26 26 27 28
CPR at Boresight, dB 20 23 17 19 19 19
CPR at Sector, dB 15 9 7 7 6 5

Mechanical Specifications

Wind Loading @ Velocity, frontal 498.0 N @ 150 km/h (112.0 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 148.0 N @ 150 km/h (33.3 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 597.0 N @ 150 km/h (134.2 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 342.0 N @ 150 km/h (76.9 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 565 mm | 22.244 in
Depth, packed 309 mm | 12.165 in
Length, packed 1686 mm | 66.378 in
Weight, gross 52.8 kg | 116.404 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification