FF-65B-R2
4-port sector antenna, 4x 617–894 MHz, 65° HPBW, 2x RET, 600MHzReady Antenna Technology
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) |
Power Consumption, active state, maximum | 13 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1828 mm | 71.969 in |
Net Weight, antenna only | 29.7 kg | 65.477 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 894 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 617–698 | 698–894 |
RF Port | 1-4 | 1-4 |
Gain, dBi | 13.9 | 15.1 |
Beamwidth, Horizontal, degrees | 70 | 60 |
Beamwidth, Vertical, degrees | 14.6 | 12.3 |
Beam Tilt, degrees | 2–14 | 2–14 |
USLS (First Lobe), dB | 16 | 15 |
Front-to-Back Ratio at 180°, dB | 27 | 30 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 20 |
Isolation, Cross Polarization, dB | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -153 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 617–698 | 698–894 |
Gain by all Beam Tilts, average, dBi | 13.4 | 14.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.9 | ±1.2 |
Beamwidth, Horizontal Tolerance, degrees | ±7 | ±6 |
Beamwidth, Vertical Tolerance, degrees | ±1.3 | ±1.5 |
USLS, beampeak to 20° above beampeak, dB | 16 | 16 |
CPR at Boresight, dB | 18 | 17 |
CPR at Sector, dB | 10 | 8 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 711.0 N @ 150 km/h (159.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 229.0 N @ 150 km/h (51.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 998.0 N @ 150 km/h (224.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 563.0 N @ 150 km/h (126.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2015 mm | 79.331 in |
Weight, gross | 43.4 kg | 95.681 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) |
Power Consumption, active state, maximum | 13 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1828 mm | 71.969 in |
Net Weight, antenna only | 29.7 kg | 65.477 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 894 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 617–698 | 698–894 |
RF Port | 1-4 | 1-4 |
Gain, dBi | 13.9 | 15.1 |
Beamwidth, Horizontal, degrees | 70 | 60 |
Beamwidth, Vertical, degrees | 14.6 | 12.3 |
Beam Tilt, degrees | 2–14 | 2–14 |
USLS (First Lobe), dB | 16 | 15 |
Front-to-Back Ratio at 180°, dB | 27 | 30 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 20 |
Isolation, Cross Polarization, dB | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -153 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 617–698 | 698–894 |
Gain by all Beam Tilts, average, dBi | 13.4 | 14.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.9 | ±1.2 |
Beamwidth, Horizontal Tolerance, degrees | ±7 | ±6 |
Beamwidth, Vertical Tolerance, degrees | ±1.3 | ±1.5 |
USLS, beampeak to 20° above beampeak, dB | 16 | 16 |
CPR at Boresight, dB | 18 | 17 |
CPR at Sector, dB | 10 | 8 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 711.0 N @ 150 km/h (159.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 229.0 N @ 150 km/h (51.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 998.0 N @ 150 km/h (224.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 563.0 N @ 150 km/h (126.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2015 mm | 79.331 in |
Weight, gross | 43.4 kg | 95.681 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Warranty
Other Ways to Browse