NHHSS-55A-R2BT4
10-port sector antenna, 2x 698–896, 4x 1695–2200 and 4x 3100-4000 MHz, 55° HPBW, 2x RETs and 2x SBTs.
Features and Benefits
- Superior SPR (Sector Power Ratio) for best-in-class data throughput rates
- Excellent pattern overlay across all bands
- Low band and mid band performance mirrors performance of the equivalent hex port antenna
- Internal SBTs on low and mid band allow remote RET control from the radio over the RF jumper cable
- One LB RET and one MB RET. Both mid band arrays are controlled by one RET to ensure same tilt level for best 4x4 MIMO performance
- Utilizes Pattern Shaping Technology to reduce cell overlap and maximize SINR (Signal to Interference and Noise Ratio)
- Use optional BSAMNT-SBS-2-2 for side-by-side mounting of two hex and/or ten port 55° antennas
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 3 |
Internal RET | Low band (1) | Mid band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 1413 mm | 55.630 in |
Net Weight, antenna only | 23.5 kg | 51.809 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2200 MHz | 3100 – 4000 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
R1 | R1 | B1,B2 | B1,B2 | B1,B2 | P1,P2 | P1,P2 | P1,P2 | |
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3100–3550 | 3550–3700 | 3700–4000 |
RF Port | 1,2 | 1,2 | 3,4,5,6 | 3,4,5,6 | 3,4,5,6 | 7,8,9,10 | 7,8,9,10 | 7,8,9,10 |
Gain, dBi | 14.2 | 14.1 | 17.1 | 17.3 | 17.6 | 15.9 | 16.7 | 16.9 |
Beamwidth, Horizontal, degrees | 58 | 54 | 56 | 58 | 58 | 64 | 55 | 45 |
Beamwidth, Vertical, degrees | 15.8 | 14.2 | 7 | 6.7 | 6.4 | 7.5 | 7 | 6.3 |
Beam Tilt, degrees | 0–18 | 0–18 | 0–10 | 0–10 | 0–10 | 4 | 4 | 4 |
USLS (First Lobe), dB | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 27 | 27 | 29 | 29 | 29 | 27 | 29 | 28 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -145 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 | 200 | 100 | 100 | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3100–3550 | 3550–3700 | 3700–4000 |
Gain by all Beam Tilts, average, dBi | 13.9 | 13.6 | 16.6 | 17.1 | 17.2 | 15.3 | 16.3 | 16.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.6 | ±0.7 | ±0.3 | ±0.4 | ±1 | ±0.5 | ±1 |
Beamwidth, Horizontal Tolerance, degrees | ±3 | ±3 | ±4 | ±4 | ±5 | ±11 | ±8 | ±11 |
Beamwidth, Vertical Tolerance, degrees | ±1.3 | ±1 | ±0.3 | ±0.3 | ±0.4 | ±0.5 | ±0.4 | ±0.5 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 23 | 23 | 24 | 24 | 21 | 22 | 22 |
CPR at Boresight, dB | 21 | 17 | 18 | 20 | 22 | 14 | 13 | 11 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 203.0 N @ 150 km/h (45.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 180.0 N @ 150 km/h (40.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 232.0 N @ 150 km/h (52.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 505 mm | 19.882 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 1545 mm | 60.827 in |
Weight, gross | 35.7 kg | 78.705 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 3 |
Internal RET | Low band (1) | Mid band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 1413 mm | 55.630 in |
Net Weight, antenna only | 23.5 kg | 51.809 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2200 MHz | 3100 – 4000 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
R1 | R1 | B1,B2 | B1,B2 | B1,B2 | P1,P2 | P1,P2 | P1,P2 | |
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3100–3550 | 3550–3700 | 3700–4000 |
RF Port | 1,2 | 1,2 | 3,4,5,6 | 3,4,5,6 | 3,4,5,6 | 7,8,9,10 | 7,8,9,10 | 7,8,9,10 |
Gain, dBi | 14.2 | 14.1 | 17.1 | 17.3 | 17.6 | 15.9 | 16.7 | 16.9 |
Beamwidth, Horizontal, degrees | 58 | 54 | 56 | 58 | 58 | 64 | 55 | 45 |
Beamwidth, Vertical, degrees | 15.8 | 14.2 | 7 | 6.7 | 6.4 | 7.5 | 7 | 6.3 |
Beam Tilt, degrees | 0–18 | 0–18 | 0–10 | 0–10 | 0–10 | 4 | 4 | 4 |
USLS (First Lobe), dB | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 27 | 27 | 29 | 29 | 29 | 27 | 29 | 28 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -145 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 | 200 | 100 | 100 | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3100–3550 | 3550–3700 | 3700–4000 |
Gain by all Beam Tilts, average, dBi | 13.9 | 13.6 | 16.6 | 17.1 | 17.2 | 15.3 | 16.3 | 16.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.6 | ±0.7 | ±0.3 | ±0.4 | ±1 | ±0.5 | ±1 |
Beamwidth, Horizontal Tolerance, degrees | ±3 | ±3 | ±4 | ±4 | ±5 | ±11 | ±8 | ±11 |
Beamwidth, Vertical Tolerance, degrees | ±1.3 | ±1 | ±0.3 | ±0.3 | ±0.4 | ±0.5 | ±0.4 | ±0.5 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 23 | 23 | 24 | 24 | 21 | 22 | 22 |
CPR at Boresight, dB | 21 | 17 | 18 | 20 | 22 | 14 | 13 | 11 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 203.0 N @ 150 km/h (45.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 180.0 N @ 150 km/h (40.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 232.0 N @ 150 km/h (52.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 505 mm | 19.882 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 1545 mm | 60.827 in |
Weight, gross | 35.7 kg | 78.705 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse