E14F10P73
Quad Triplexer 1695-2200/2300-2400/2500-2690, dc bypass on all ports, with 4.3-10 connectors
Features and Benefits
- Ideal for small cell applications
- Compact form factor with reduced size and weight
- Suitable for space limited applications like Metro Cell, Lamp Pole, Concealment Solution and Macro Site
- New 4.3-10 connectors for improved PIM performance and size reduction
- Designed for network modernization application, introduction of LTE 4x4 MIMO
- Quad configuration, 4x4 MIMO ready
- dc/AISG pass-through on all frequency ports
Specifications
Product Classification
Product Type | Triplexer |
General Specifications
Modularity | 4-Quad |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 94 mm | 3.701 in |
Width | 398 mm | 15.669 in |
Depth | 167 mm | 6.575 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 |
Port Designation | 1695-2200 | 2300-2400 | 2500-2690 |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1695–2200 | 2300–2400 | 2500–2690 |
Insertion Loss, typical, dB | 0.15 | 0.15 | 0.60 |
Return Loss, typical, dB | 20 | 20 | 20 |
Isolation, typical, dB | 35 | 35 | 35 |
Input Power, RMS, maximum, W | 120 | 120 | 120 |
Input Power, PEP, maximum, W | 1,200 | 1,200 | 1,200 |
3rd Order PIM, typical, dBc | -155 | -155 | -155 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Environmental Test Method | ETSI EN 300 019-1-4 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 6.2 L |
Weight, net | 9 kg | 19.842 lb |
Weight, without mounting hardware | 8.45 kg | 18.629 lb |
Product Classification
Product Type | Triplexer |
General Specifications
Modularity | 4-Quad |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 94 mm | 3.701 in |
Width | 398 mm | 15.669 in |
Depth | 167 mm | 6.575 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Electrical Specifications
Impedance | 50 ohm |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 |
Port Designation | 1695-2200 | 2300-2400 | 2500-2690 |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1695–2200 | 2300–2400 | 2500–2690 |
Insertion Loss, typical, dB | 0.15 | 0.15 | 0.60 |
Return Loss, typical, dB | 20 | 20 | 20 |
Isolation, typical, dB | 35 | 35 | 35 |
Input Power, RMS, maximum, W | 120 | 120 | 120 |
Input Power, PEP, maximum, W | 1,200 | 1,200 | 1,200 |
3rd Order PIM, typical, dBc | -155 | -155 | -155 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Environmental Test Method | ETSI EN 300 019-1-4 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 6.2 L |
Weight, net | 9 kg | 19.842 lb |
Weight, without mounting hardware | 8.45 kg | 18.629 lb |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse