Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

E14F15P01

Single Quadplexer 700-800//900//1800//2100-2600 MHz, with 4.3-10 connectors,dc bypass on port 1

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Industry leading PIM performance
  • Designed for network modernization application, introduction of LTE700 and LTE800 on existing site
  • New 4.3-10 connectors for improved PIM performance and size reduction
  • Suitable for feeders cables reduction

Product Classification

Product Type Quadplexer

General Specifications

Color Gray
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 4.3-10 Female
RF Connector Interface Body Style Medium neck

Dimensions

Height 263 mm | 10.354 in
Width 328 mm | 12.913 in
Depth 64 mm | 2.52 in
Mounting Pipe Diameter Range 42.6–122 mm

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass APT 700 | CEL 850 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | IMT 2600 | LMR 800 | LMR 900 | TDD 2300
License Band, LNA DCS 1800

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through, combiner Branch 1
dc/AISG Pass-through, demultiplexer Branch 1
Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications, AISG

AISG Carrier 2176 KHz ± 100 ppm
Insertion Loss, maximum 1 dB
Return Loss, minimum 10 dB

Electrical Specifications

Sub-module 1 | 2 1 | 2 1 | 2 1 | 2
Branch 1 2 3 4
Port Designation PORT 1 694-862 PORT 2 880-960 PORT 3 1710-1880 PORT 4 1920-2170 2300-2690
License Band APT 700, Band Pass
CEL 850, Band Pass
EDD 800, Band Pass
LMR 800, Band Pass
CEL 900, Band Pass
LMR 900, Band Pass
DCS 1800, LNA IMT 2100, Band Pass
IMT 2600, Band Pass
TDD 2300, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 694–862 880–960 1710–1880 1920–2170
2300–2690
Insertion Loss, typical, dB 0.30 0.30 0.25 0.25
Return Loss, typical, dB 22 22 22 22
Isolation, minimum, dB 50 50 50 50
Input Power, RMS, maximum, W 300 300 300 300
Input Power, PEP, maximum, W 3,000 3,000 3,000 3,000
3rd Order PIM, typical, dBc -160 -160 -160 -160
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers

Block Diagram

Click on image to enlarge.

Mechanical Specifications

Wind Speed, maximum 216 km/h (134 mph)

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity 15%–100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67
Vibration Test Method IEC 60068-2-6

Packaging and Weights

Included Mounting hardware
Weight, net 6.6 kg | 14.55 lb

Product Classification

Product Type Quadplexer

General Specifications

Color Gray
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 4.3-10 Female
RF Connector Interface Body Style Medium neck

Dimensions

Height 263 mm | 10.354 in
Width 328 mm | 12.913 in
Depth 64 mm | 2.52 in
Mounting Pipe Diameter Range 42.6–122 mm

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass APT 700 | CEL 850 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | IMT 2600 | LMR 800 | LMR 900 | TDD 2300
License Band, LNA DCS 1800

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through, combiner Branch 1
dc/AISG Pass-through, demultiplexer Branch 1
Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications, AISG

AISG Carrier 2176 KHz ± 100 ppm
Insertion Loss, maximum 1 dB
Return Loss, minimum 10 dB

Electrical Specifications

Sub-module 1 | 2 1 | 2 1 | 2 1 | 2
Branch 1 2 3 4
Port Designation PORT 1 694-862 PORT 2 880-960 PORT 3 1710-1880 PORT 4 1920-2170 2300-2690
License Band APT 700, Band Pass; CEL 850, Band Pass; EDD 800, Band Pass; LMR 800, Band Pass CEL 900, Band Pass; LMR 900, Band Pass DCS 1800, LNA IMT 2100, Band Pass; IMT 2600, Band Pass; TDD 2300, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 694–862 880–960 1710–1880 1920–2170; 2300–2690
Insertion Loss, typical, dB 0.30 0.30 0.25 0.25
Return Loss, typical, dB 22 22 22 22
Isolation, minimum, dB 50 50 50 50
Input Power, RMS, maximum, W 300 300 300 300
Input Power, PEP, maximum, W 3,000 3,000 3,000 3,000
3rd Order PIM, typical, dBc -160 -160 -160 -160
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers

Mechanical Specifications

Wind Speed, maximum 216 km/h (134 mph)

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity 15%–100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67
Vibration Test Method IEC 60068-2-6

Packaging and Weights

Included Mounting hardware
Weight, net 6.6 kg | 14.55 lb
Click on image to enlarge.

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence