Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

SQX6192342T-43 | E14F15P28

Compact Twin Quadplexer 617-960/AWS-WCS/PCS/ CBRS-C-Band, DC on 617-960, 4.3-10 connectors

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • New Combining Solution to introduce 5G, 3.5GHz band
  • BTS-to-feeder and feeder-to-antenna application
  • New 4.3-10 connectors for improved PIM performance and size reduction
  • dc/AISG pass-through on low frequency ports
  • Suitable for space limited applications like Metro Cell, Lamp Pole, Concealment Solution and Macro Site
  • Ideal for small cell applications

Product Classification

Product Type Quadplexer

General Specifications

Color Gray
Common Port Label COMM
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 4.3-10 Female
RF Connector Interface Body Style Long neck

Dimensions

Height 117 mm | 4.606 in
Width 181 mm | 7.126 in
Depth 87 mm | 3.425 in
Ground Screw Diameter 5 mm | 0.197 in
Mounting Pipe Diameter Range 42.6–122 mm

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass APT 700 | AWS 1700 | CEL 850 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | IMT 2600 | LMR 750 | LMR 800 | LMR 900 | PCS 1900 | TDD 3500 | USA 600 | USA 700 | USA 750 | WCS 2300

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through Method Factory set
dc/AISG Pass-through Path Branch 1
dc/AISG Pass-through, combiner Branch 1
Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform
Voltage 7–32 Vdc

Electrical Specifications

Sub-module 1 | 2 1 | 2 1 | 2 1 | 2
Branch 1 2 3 4
Port Designation 617-960 PCS AWS-WCS CBRS, C-Band
License Band CEL 850, Band Pass
CEL 900, Band Pass
USA 600, Band Pass
USA 700, Band Pass
USA 750, Band Pass
PCS 1900, Band Pass AWS 1700, Band Pass
AWS 2000, Band Pass
WCS 2300, Band Pass
TDD 3500, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 617–960 1850-1995 1695–1780
2110–2360
3400–4200
Insertion Loss, maximum, dB 0.30 0.30 0.30 0.30
Total Group Delay, maximum, ns 5 15 15 5
Return Loss, typical, dB 20 20 20 20
Isolation, minimum, dB 35 @ 1695–2360
50 @ 3400–4200
35 @ 1695–1780
35 @ 2110–2360
35 @ 617–960
50 @ 3400–4200
35 @ 1850–1995
35 @ 617–960
50 @ 3400–4200
35
Input Power, RMS, maximum, W 160 120 120 80
Input Power, PEP, maximum, W 1,600 1,200 1,200 800
3rd Order PIM, maximum, dBc -155 -155 -155 -145
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers

Block Diagram

Click on image to enlarge.

Mechanical Specifications

Wind Loading @ Velocity, frontal 28.0 N @ 150 km/h (6.3 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 9.0 N @ 150 km/h (2.0 lbf @ 150 km/h)

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Mounting Hardware Weight 0.2 kg | 0.441 lb
Volume 1.77 L
Weight, without mounting hardware 3.25 kg | 7.165 lb

Product Classification

Product Type Quadplexer

General Specifications

Color Gray
Common Port Label COMM
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 4.3-10 Female
RF Connector Interface Body Style Long neck

Dimensions

Height 117 mm | 4.606 in
Width 181 mm | 7.126 in
Depth 87 mm | 3.425 in
Ground Screw Diameter 5 mm | 0.197 in
Mounting Pipe Diameter Range 42.6–122 mm

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass APT 700 | AWS 1700 | CEL 850 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | IMT 2600 | LMR 750 | LMR 800 | LMR 900 | PCS 1900 | TDD 3500 | USA 600 | USA 700 | USA 750 | WCS 2300

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through Method Factory set
dc/AISG Pass-through Path Branch 1
dc/AISG Pass-through, combiner Branch 1
Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform
Voltage 7–32 Vdc

Electrical Specifications

Sub-module 1 | 2 1 | 2 1 | 2 1 | 2
Branch 1 2 3 4
Port Designation 617-960 PCS AWS-WCS CBRS, C-Band
License Band CEL 850, Band Pass; CEL 900, Band Pass; USA 600, Band Pass; USA 700, Band Pass; USA 750, Band Pass PCS 1900, Band Pass AWS 1700, Band Pass; AWS 2000, Band Pass; WCS 2300, Band Pass TDD 3500, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 617–960 1850-1995 1695–1780; 2110–2360 3400–4200
Insertion Loss, maximum, dB 0.30 0.30 0.30 0.30
Total Group Delay, maximum, ns 5 15 15 5
Return Loss, typical, dB 20 20 20 20
Isolation, minimum, dB 35 @ 1695–2360; 50 @ 3400–4200 35 @ 1695–1780; 35 @ 2110–2360; 35 @ 617–960; 50 @ 3400–4200 35 @ 1850–1995; 35 @ 617–960; 50 @ 3400–4200 35
Input Power, RMS, maximum, W 160 120 120 80
Input Power, PEP, maximum, W 1,600 1,200 1,200 800
3rd Order PIM, maximum, dBc -155 -155 -155 -145
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers

Mechanical Specifications

Wind Loading @ Velocity, frontal 28.0 N @ 150 km/h (6.3 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 9.0 N @ 150 km/h (2.0 lbf @ 150 km/h)

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Mounting Hardware Weight 0.2 kg | 0.441 lb
Volume 1.77 L
Weight, without mounting hardware 3.25 kg | 7.165 lb
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence