H090MH091L091SG
Base Product: WAVEGUIDE-SWEPT-BEND
90° H Plane Swept Bend for WR90, 8.2–12.4 GHz, with interface types PDR100 and UDR100, 91 mm x 91 mm, gray
Specifications
Product Classification
Product Type | Rectangular waveguide, swept bend |
General Specifications
Component | 90° H Plane Swept Bend |
Interface | PDR100 |
Interface 2 | UDR100 |
Dimensions
Length | 91 mm | 3.583 in |
Length 2 | 91 mm | 3.583 in |
Waveguide Size | WR90 | WG16 | R100 |
Electrical Specifications
Operating Frequency Band | 8.2 – 12.4 GHz |
VSWR | 1.0499999523162842 |
Material Specifications
Finish | Gray |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Rectangular waveguide, swept bend |
General Specifications
Component | 90° H Plane Swept Bend |
Interface | PDR100 |
Interface 2 | UDR100 |
Dimensions
Length | 91 mm | 3.583 in |
Length 2 | 91 mm | 3.583 in |
Waveguide Size | WR90 | WG16 | R100 |
Electrical Specifications
Operating Frequency Band | 8.2 – 12.4 GHz |
VSWR | 1.0499999523162842 |
Material Specifications
Finish | Gray |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse