R090MH0102KSG
Base Product: WAVEGUIDE-STRAIGHT-SECTION
Straight Section for WR90, 8.2–12.4 GHz, with interface types PDR100 and PBR100, 102 mm, gray
Specifications
Product Classification
Product Type | Rectangular waveguide, straight section |
General Specifications
Component | Straight section |
Interface | PDR100 |
Interface 2 | PBR100 |
Dimensions
Length | 102 mm | 4.016 in |
Waveguide Size | WR90 | WG16 | R100 |
Electrical Specifications
Operating Frequency Band | 8.2 – 12.4 GHz |
VSWR | 1.0499999523162842 |
Material Specifications
Finish | Gray |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Rectangular waveguide, straight section |
General Specifications
Component | Straight section |
Interface | PDR100 |
Interface 2 | PBR100 |
Dimensions
Length | 102 mm | 4.016 in |
Waveguide Size | WR90 | WG16 | R100 |
Electrical Specifications
Operating Frequency Band | 8.2 – 12.4 GHz |
VSWR | 1.0499999523162842 |
Material Specifications
Finish | Gray |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse